(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Automatic Air Reel SK Type (AUTO AIR REEL) (Part Number)

Automatic Air Reel SK Type (AUTO AIR REEL)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,757,838VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
RA-1930SK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Hose Total Length
(m)
Applicable Hose I.D. Outer diameter Connection Nipple PT Exterior Dimensions A Exterior Dimensions B Exterior Dimensions C Exterior Dimensions D Exterior Dimensions E Exterior Dimensions F Exterior Dimensions G Exterior Dimensions H Weight
(kg)

14,794,430 VND

1 Piece(s) 4 Day(s) 3019283/4339378210550315590PT3/420045

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Reel Body + Hose Operating Pressure(Max(kg/㎠)) 15 Material Synthetic Rubber

Please check the type/dimensions/specifications of the part RA-1930SK in the Automatic Air Reel SK Type (AUTO AIR REEL) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RA-1930SK trong chuỗi Automatic Air Reel SK Type (AUTO AIR REEL).

Products like this...

Part Number
RA-1315SK
RA-1320SK
RA-1330SK
RA-1615SK
RA-1630SK
RA-1920SK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Hose Total Length
(m)
Applicable Hose I.D. Outer diameter Connection Nipple PT Exterior Dimensions A Exterior Dimensions B Exterior Dimensions C Exterior Dimensions D Exterior Dimensions E Exterior Dimensions F Exterior Dimensions G Exterior Dimensions H Weight
(kg)

8,757,838 VND

1 Piece(s) 4 Day(s) 1513211/2278318150400230430PT1/215021

9,608,476 VND

1 Piece(s) 4 Day(s) 2013211/2278318150450260485PT1/215027

11,693,826 VND

1 Piece(s) 4 Day(s) 3013211/2278318150500290540PT1/215032.4

9,910,288 VND

1 Piece(s) 4 Day(s) 1516241/2278318150450260485PT1/215029

13,614,560 VND

1 Piece(s) 5 Day(s) 3016241/2338378210500290540PT1/220040

13,065,780 VND

1 Piece(s)Available 9 Day(s) 2019283/4339378210500290540PT3/420038