(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PL-04M5 |
PL-04M6 |
PL-06M5 |
PL-06M6 |
PL-0401 |
PL-0402 |
PL-0403 |
PL-0601 |
PL-0602 |
PL-0603 |
PL-0604 |
PL-0801 |
PL-0802 |
PL-0803 |
PL-0804 |
PL-1001 |
PL-1002 |
PL-1003 |
PL-1201 |
PL-1202 |
PL-1203 |
PL-1204 |
PL-1603 |
PL-1604 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | φd (Ømm) | T (mm) | φP (Ømm) | A (mm) | B (mm) | C (mm) | E (mm) | H (mm) | X (mm) | Y (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
631,617 VND | 10 Piece(s) | 4 Day(s) | 4 | M5 | 10.4 | 5.5 | 17.5 | 16 | 18.7 | Hex8 | 10 | 12 | 7.08 | ||
423,627 VND | 10 Piece(s) | 4 Day(s) | 4 | M6 | 10.4 | 6.5 | 18.5 | 16 | 18.7 | Hex8 | 10 | 12 | 7.78 | ||
23,600 VND | 1 Piece(s) | Same day | 6 | M5 | 12.4 | 5.5 | 22 | 17 | 20 | Hex10 | 12 | 14 | 7.71 | ||
424,467 VND | 10 Piece(s) | 4 Day(s) | 6 | M6 | 12.4 | 6.5 | 23.5 | 17 | 20 | Hex10 | 12 | 14 | 7.97 | ||
628,196 VND | 10 Piece(s) | 4 Day(s) | 4 | R1/8 | 10.4 | 8 | 24.6 | 16 | 18.7 | Hex10 | 10 | 12 | 12.31 | ||
632,084 VND | 10 Piece(s) | 4 Day(s) | 4 | R1/4 | 10.4 | 11 | 27.6 | 16 | 18.7 | Hex14 | 10 | 12 | 19.06 | ||
426,645 VND | 10 Piece(s) | 4 Day(s) | 4 | R3/8 | 10.4 | 12 | 28.6 | 16 | 18.7 | Hex17 | 10 | 12 | 29.12 | ||
625,243 VND | 10 Piece(s) | 4 Day(s) | 6 | R1/8 | 12.4 | 8 | 24 | 17 | 21.1 | Hex12 | 12 | 14 | 14.19 | ||
254,500 VND | 10 Piece(s) | 4 Day(s) | 6 | R1/4 | 12.4 | 11 | 28 | 17 | 21.1 | Hex14 | 12 | 14 | 23.96 | ||
636,594 VND | 10 Piece(s) | 4 Day(s) | 6 | R3/8 | 12.4 | 12 | 30 | 17 | 21.1 | Hex17 | 12 | 14 | 35.49 | ||
460,893 VND | 5 Piece(s) | 4 Day(s) | 6 | R1/2 | 12.4 | 15 | 0 | 17 | 21.1 | Hex | 12 | 14 | 58.59 | ||
626,329 VND | 10 Piece(s) | 5 Day(s) | 8 | R1/8 | 14.4 | 8 | 27 | 18.5 | 22.8 | Hex14 | 14 | 16 | 18.78 | ||
630,841 VND | 10 Piece(s) | 5 Day(s) | 8 | R1/4 | 14.4 | 11 | 31 | 18.5 | 22.8 | Hex14 | 14 | 16 | 26.04 | ||
635,195 VND | 10 Piece(s) | 4 Day(s) | 8 | R3/8 | 14.4 | 12 | 32 | 18.5 | 22.8 | Hex17 | 14 | 16 | 33.44 | ||
459,401 VND | 5 Piece(s) | 4 Day(s) | 8 | R1/2 | 14.4 | 15 | 36 | 18.5 | 22.8 | Hex21 | 14 | 16 | 53.72 | ||
636,594 VND | 1 Piece(s) | 5 Day(s) | 10 | R1/8 | 17.6 | 8 | 32 | 21 | 26.1 | Hex17 | 17 | 19 | 31.91 | ||
263,738 VND | 1 Piece(s) | 5 Day(s) | 10 | R1/4 | 17.6 | 11 | 35 | 21 | 26.1 | Hex17 | 17 | 19 | 37.54 | ||
638,928 VND | 1 Piece(s) | 5 Day(s) | 10 | R3/8 | 17.6 | 12 | 36 | 21 | 26.1 | Hex17 | 17 | 19 | 46.15 | ||
458,094 VND | 5 Piece(s) | 4 Day(s) | 12 | R1/8 | 21 | 8 | 34 | 22.5 | 29.3 | Hex21 | 21 | 23 | 45.44 | ||
644,837 VND | 1 Piece(s) | 5 Day(s) | 12 | R1/4 | 21 | 11 | 37 | 22.5 | 29.3 | Hex21 | 21 | 23 | 50.26 | ||
646,393 VND | 1 Piece(s) | 5 Day(s) | 12 | R3/8 | 21 | 12 | 38 | 22.5 | 29.3 | Hex21 | 21 | 23 | 54.17 | ||
651,525 VND | 1 Piece(s) | 5 Day(s) | 12 | R1/2 | 21 | 15 | 41 | 22.5 | 29.3 | Hex21 | 21 | 23 | 65.3 | ||
502,648 VND | 5 Piece(s) | 4 Day(s) | 16 | R3/8 | 25.6 | 12 | 44.3 | 22.6 | 31.1 | Hex24 | 24 | 27 | 82.34 | ||
736,127 VND | 5 Piece(s) | 4 Day(s) | 16 | R1/2 | 25.6 | 15 | 47.3 | 22.6 | 31.1 | Hex24 | 24 | 27 | 90.24 |
Loading...Tải…
Types | One-touch joint | Fitting Type | Screw mounting direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini | Thread Material | Standard (Brass) | Screw Mounting, Direction | Straight |
Elbows | 90° elbow |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy