(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PC-04M5 |
PC-04M6 |
PC-06M5 |
PC-06M6 |
PC-0401 |
PC-0402 |
PC-0403 |
PC-0601 |
PC-0602 |
PC-0603 |
PC-0604 |
PC-0801 |
PC-0802 |
PC-0803 |
PC-0804 |
PC-1001 |
PC-1002 |
PC-1003 |
PC-1201 |
PC-1202 |
PC-1203 |
PC-1204 |
PC-1603 |
PC-1604 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | φd (Ømm) | T (mm) | A (mm) | B (mm) | C (mm) | H1 (mm) | H2 (mm) | X (mm) | Y (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
630,996 VND | 10 Piece(s) | 4 Day(s) | 4 | M5 | 5.5 | 22.2 | 16 | Hex10 | Hex2 | 10 | 12 | 8.39 | ||
422,756 VND | 10 Piece(s) | 4 Day(s) | 4 | M6 | 6.5 | 23.2 | 16 | Hex10 | Hex3 | 10 | 12 | - | ||
632,551 VND | 10 Piece(s) | 4 Day(s) | 6 | M5 | 5.5 | 24.7 | 17 | Hex12 | Hex2 | 12 | 14 | 11.98 | ||
424,032 VND | 10 Piece(s) | 4 Day(s) | 6 | M6 | 6.5 | 25.7 | 17 | Hex12 | Hex3 | 12 | 14 | 12.24 | ||
625,243 VND | 10 Piece(s) | 4 Day(s) | 4 | R1/8 | 8 | 22.2 | 16 | Hex10 | Hex3 | 10 | 12 | 9.05 | ||
36,660 VND | 1 Piece(s) | 5 Day(s) | 4 | R1/4 | 11 | 22.2 | 16 | Hex14 | Hex3 | 10 | 12 | 16.49 | ||
423,627 VND | 10 Piece(s) | 4 Day(s) | 4 | R3/8 | 12 | 22.2 | 16 | Hex17 | Hex3 | 10 | 12 | - | ||
278,110 VND | 10 Piece(s) | 5 Day(s) | 6 | R1/8 | 8 | 23.2 | 17 | Hex12 | Hex4 | 12 | 14 | 10.66 | ||
627,419 VND | 10 Piece(s) | 5 Day(s) | 6 | R1/4 | 11 | 25.2 | 17 | Hex14 | Hex4 | 12 | 14 | 17.75 | ||
405,603 VND | 10 Piece(s) | 4 Day(s) | 6 | R3/8 | 12 | 24.7 | 17 | Hex17 | Hex4 | 12 | 14 | 29.6 | ||
88,378 VND | 1 Piece(s) | 5 Day(s) | 6 | R1/2 | 15 | - | 17 | Hex | Hex4 | 12 | 14 | 51.64 | ||
252,136 VND | 1 Piece(s) | 5 Day(s) | 8 | R1/8 | 8 | 28.5 | 18.5 | Hex14 | Hex4 | 14 | 16 | 15.5 | ||
251,691 VND | 10 Piece(s) | 5 Day(s) | 8 | R1/4 | 11 | 27 | 18.5 | Hex14 | Hex6 | 14 | 16 | 16.29 | ||
632,395 VND | 10 Piece(s) | 4 Day(s) | 8 | R3/8 | 12 | 25.3 | 18.5 | Hex17 | Hex6 | 14 | 16 | 27.38 | ||
434,421 VND | 10 Piece(s) | 4 Day(s) | 8 | R1/2 | 15 | 28.3 | 18.5 | Hex21 | Hex6 | 14 | 16 | 50.91 | ||
634,573 VND | 1 Piece(s) | 5 Day(s) | 10 | R1/8 | 8 | 31 | 21 | Hex17 | Hex4 | 17 | 19 | 26.24 | ||
631,463 VND | 10 Piece(s) | 5 Day(s) | 10 | R1/4 | 11 | 34 | 21 | Hex17 | Hex6 | 17 | 19 | 30.59 | ||
735,932 VND | 1 Piece(s) | 5 Day(s) | 10 | R3/8 | 12 | 30 | 21 | Hex17 | Hex8 | 17 | 19 | 28.5 | ||
88,627 VND | 10 Piece(s) | 4 Day(s) | 12 | R1/8 | 8 | 32.5 | 22 | Hex21 | Hex4 | 21 | 23 | 36.09 | ||
298,483 VND | 1 Piece(s) | 5 Day(s) | 12 | R1/4 | 11 | 35.5 | 22 | Hex21 | Hex6 | 21 | 23 | 39.51 | ||
642,348 VND | 1 Piece(s) | 5 Day(s) | 12 | R3/8 | 12 | 31.1 | 22 | Hex21 | Hex8 | 21 | 23 | 38.58 | ||
647,947 VND | 1 Piece(s) | 5 Day(s) | 12 | R1/2 | 15 | 33.1 | 22 | Hex21 | Hex8 | 21 | 23 | 54.05 | ||
728,818 VND | 5 Piece(s) | 4 Day(s) | 16 | R3/8 | 12 | 37.8 | 23.1 | Hex24 | Hex8 | 24 | 27 | 63.04 | ||
733,795 VND | 5 Piece(s) | 4 Day(s) | 16 | R1/2 | 15 | 40.3 | 23.1 | Hex24 | Hex10 | 24 | 27 | 77.61 |
Loading...Tải…
Types | One-touch joint | Fitting Type | Screw mounting direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini | Thread Material | Standard (Brass) | Screw Mounting, Direction | Straight |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy