(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Needle Roller Bearings with Thrust Ball Bearings (Part Number)

Needle Roller Bearings with Thrust Ball Bearings
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      426,670VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

Thrust roller bearing with single, double, three, and four-row series as well as their combinations.
[Features]
·Only axial loads can be received.
·The large axial rigidity makes it ideal for high-load applications.
[Application]
Ideal for steel equipment, pumps, machine tools, wind power generation, etc.

Drawing

Needle roller bearing with thrust ball bearing, drawing 1

NKX type (open type)

Needle roller bearing with thrust ball bearing, drawing 2

NKX / Z type (cover equipped)

Needle roller bearing with thrust ball bearing, drawing 3

Mounting dimensional drawing

Product features details

Type and features

TypeProduct SpecificationsEase of handlingFeatures
NKXRadial bearing: Needle roller type steel retainer
Thrust bearing: Ball type resin retainer
Dust-proof cover: N/A Thrust plate: Separated type

Thrust plate separated type
No dust-proof cover
The ball type thrust bearing makes it
compatible with applications with light axial loads and high-speed rotation.
NKX··ZRadial bearing: Needle roller type steel retainer
Thrust bearing: Ball type
Resin retainer
Dust-proof cover: Available Thrust plate: Non-separated, integrated type

Thrust plate integrated type
Dust-proof cover equipped
It is a dust-proof cover equipped type of the NKX thrust bearing.
The dust-proof cover also keeps the thrust plate integrated,
making it easy to handle.

About allowable rotational speed

This permissible rotational speed is the permissible rotational speed that can be achieved based on the following assumptions.

  • Use under conditions where an appropriate amount of recommended grease is filled, a sufficient break-in operation is performed, and heat generated is eliminated by such as cooling the outer housing
  • Use under constant preload

Selection support information

Order example

Needle roller bearing with thrust ball bearing, selection information
Part Number
NKX40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating: Dynamic Load
(N)
Lubricant Format symbol Specifications Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

1,453,364 VND

1 Piece(s) 4 Day(s) or more -405232No25900NANAOpen TypeNANA5000

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Raceway Ring Shape Needle Roller Load Direction Thrust Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Single Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat Internal Clearance Symbol NA
Holder Symbol NA

Please check the type/dimensions/specifications of the part NKX40 in the Needle Roller Bearings with Thrust Ball Bearings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NKX40 trong chuỗi Needle Roller Bearings with Thrust Ball Bearings.

Products like this...

Part Number
NKX12T2Z
NKX15T2
NKX15T2Z
NKX40Z
NKX45
NKX50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating: Dynamic Load
(N)
Lubricant Format symbol Specifications Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

664,912 VND

1 Piece(s) Same day -122123Resin Forming6000NAT2: The tolerance of the bearing dimensions is E12With CoverNANA8800

647,298 VND

1 Piece(s) 7 Day(s) or more ----Resin Forming8250N/ANKXOpen typeN/ANone8800

822,560 VND

1 Piece(s) Same day -152423Resin Forming8250NAT2: The tolerance of the bearing dimensions is E12With CoverNANA8500

1,841,688 VND

1 Piece(s) Same day -405232No25900NANAWith CoverNANA4600

1,751,197 VND

1 Piece(s) 4 Day(s) or more -455832No27600NANAOpen TypeNANA4600

2,037,621 VND

1 Piece(s) 4 Day(s) or more -506235No27900NANAOpen TypeNANA4500