(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylindrical Thrust Roller Bearing (Part Number)

Cylindrical Thrust Roller Bearing

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Cylindrical Thrust Roller Bearing
  • Cylindrical Thrust Roller Bearing
  • Cylindrical Thrust Roller Bearing
  • Cylindrical Thrust Roller Bearing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      248,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • * The photos are representative only. Please refer to the manufacturer's catalogue for detailed shape.

Product Description

[Features]
·Able to receive axial load only and ideal for high load applications.
·Has one of the greatest axial rigidity.
[Application]
·Ideal for steel equipment, pumps, machine tools, wind power generation, etc.

Combination method * Parts are sold separately. Please refer to the manufacturer's catalogue for combination.

Thrust roller bearing, external appearance

Product features details

TypeRetainer typeCompatible shaft diameter (mm)Remarks
K811
K812
Standard type
Polyamide resin type
K811 type
⌀10 to ⌀120
K812 type
⌀30 to ⌀80
The suffix code T2 indicates that a polyamide resin molded retainer is used and the allowable temperature is 120°C or below 100°C for continuous run.

Can be used in combination with GS type and WS type bearing rings

K811 conforms to JIS B 1512 dimension series 11.

K812 conforms to JIS B 1512 dimension series 12.
Aluminum alloy typeK811 type
⌀130 to ⌀160
K812 type
⌀85 to ⌀140
Pressed steel plate⌀10 to ⌀90
K893Aluminum alloy type⌀30 to ⌀110K893 conforms to JIS B 1512 dimension series 93.
Part Number
K81206T2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Inner/Outer Ring Material Outer Ring Type Retainer Type Basic Load Rating: Dynamic Load
(N)
Lubricant Internal Clearance Symbol Format symbol Holder Symbol Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

644,846 VND

1 Piece(s) 7 Day(s) or more -30524.25SteelFlatResin Forming53000NANAT2: The tolerance of the bearing dimensions is E12NANANA6000

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Raceway Ring Shape Cylindrical Roller Load Direction Thrust Number of Raceway Ring Rows Single Row
Size Standards Metric System Specifications/Environment Standard Rolling Element Material Steel
Specifications Standard

Please check the type/dimensions/specifications of the part K81206T2 in the Cylindrical Thrust Roller Bearing series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần K81206T2 trong chuỗi Cylindrical Thrust Roller Bearing.

Products like this...

Part Number
K81105T2
K81106T2
K81107T2
K81207T2
K81208T2
K81210T2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Inner/Outer Ring Material Outer Ring Type Retainer Type Basic Load Rating: Dynamic Load
(N)
Lubricant Internal Clearance Symbol Format symbol Holder Symbol Seal, Shield Symbol of Bearing Ring Shape Revolution Frequency
(rpm)

396,810 VND

1 Piece(s) 7 Day(s) or more -25423SteelFlatResin Forming27300NANAT2: The tolerance of the bearing dimensions is E12NANANA7000

417,242 VND

1 Piece(s) 4 Day(s) or more -30473SteelFlatResin Forming27800NANAT2: The tolerance of the bearing dimensions is E12NANANA6000

487,077 VND

1 Piece(s) 4 Day(s) or more -35523.5SteelFlatResin Forming31000NANAT2: The tolerance of the bearing dimensions is E12NANANA5500

710,944 VND

1 Piece(s) 7 Day(s) or more -35625.25SteelFlatResin Forming31000NANAT2: The tolerance of the bearing dimensions is E12NANANA5500

804,010 VND

1 Piece(s) 9 Day(s) or more -40685--Resin Forming74500--K8---4400

955,663 VND

1 Piece(s) 7 Day(s) or more -50786.5SteelFlatResin Forming85000NANAT2: The tolerance of the bearing dimensions is E12NANANA3800