(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pillow Ball (Part Number)

Pillow Ball
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,060VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.

 
Part Number
PHSA10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

372,964 VND

1 Piece(s) 7 Day(s) or more -Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M10] M10X1.510Female ThreadRight Screw-131008[Lubrication] Oil Supply Die Cast Shape80-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ball Material Steel

Please check the type/dimensions/specifications of the part PHSA10 in the Pillow Ball series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHSA10 trong chuỗi Pillow Ball.

Products like this...

Part Number
PB16
PB20
PB22
PHSA10L
PHSA12
PHSA12L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M Inner Dia. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)

679,886 VND

1 Piece(s) 6 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000

1,145,341 VND

1 Piece(s) 11 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800

1,189,874 VND

1 Piece(s) 11 Day(s) or more -[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-22--[Special Copper Alloy] Special Copper Alloy8970015[Lubrication] Oil Supply Type Insert Shape18037400

372,964 VND

1 Piece(s) 7 Day(s) or more 10Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M10] M10X1.510Female ThreadLeft Screw-131008[Lubrication] Oil Supply Die Cast Shape80-

431,054 VND

1 Piece(s) 7 Day(s) or more -Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M12] M12X1.7512Female ThreadRight Screw-164008[Lubrication] Oil Supply Die Cast Shape80-

431,054 VND

1 Piece(s) 7 Day(s) or more 10Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M12] M12X1.7512Female ThreadLeft Screw-164008[Lubrication] Oil Supply Die Cast Shape80-