(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Contains an oil groove and one oil hole on the outer ring.
· Does not contain grease.
· Use with sufficient lubrication.
Part Number |
---|
PHS16 |
PHS16A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Rod End Bearing Type | Spherical Bearing Type | Main Body Material | Connecting Screw M | Inner Dia. d (Ø) | Connecting Thread Shape | Connecting Thread Direction | Liner Material | Static load capacity Cs (N) | Allowable Tilt Angle α (deg) | Lubrication Method | Maximum allowable temperature (℃) | Dynamic Load Capacity Cd (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
905,426 VND | 1 Piece(s) | 7 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M16] M16X2 | 16 | Female Thread | Right Screw | [Special Copper Alloy] Special Copper Alloy | 25400 | 9 | [Lubrication] Oil Supply Type Insert Shape | 180 | 21000 | ||
775,198 VND | 1 Piece(s) | 8 Day(s) or more | - | Rod End Bearing | Standard | - | [Steel] Steel | [M16] M16X2 | 16 | Female Thread | Right Screw | [Special Copper Alloy] Special Copper Alloy | 25400 | 9 | [Lubrication] Oil Supply Type Insert Shape | 180 | 21000 |
Loading...Tải…
Ball Material | Steel |