(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi-Connector DM Series (Part Number)

Multi-Connector DM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,800VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Multi-connectors are used to attach panels to machine equipment. Multiple tubes (nylon, polyurethane) can be securely mounted and unmounted with a single action.
· Effective in reducing labor when separating panels from machinery for transport, and when replacing the units in case of malfunctioning, etc.

[Features]
· The unique positioning mechanism means that this product can be installed and removed with ease, even in places that are hidden from view, without any risk of misalignment caused in the course of detachment and reattachment.
· The simple mounting procedure helps reduce labor hours dramatically compared to using a number of bulkhead union fittings for panels.
· Allows for clamping and unclamping of all tubes with a single action
· Available in 6-tube or 12-tube models.

Part Number
DM6-04NU-C2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTypes Body Material Other Shapes Applicable Tube O.D.1
(φ)
Types of connection Tube Material Number of Connection Tubes
(piece)
Connector type Options

1,140,000 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Soft Nylon・Polyurethane6Multi-connectorCover, both sides (2 pcs.)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type Other shapes Applicable Fluid Air Application Standard/Mini
Thread Material No Thread Part Packing, Material of O-Ring NBR Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part DM6-04NU-C2 in the Multi-Connector DM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DM6-04NU-C2 trong chuỗi Multi-Connector DM Series.

Products like this...

Part Number
DM12-04N-C1
DM12-04N-C2
DM12-04NU
DM6-06N
DM6-06N-C1
DM6-06N-C2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTypes Body Material Other Shapes Applicable Tube O.D.1
(φ)
Types of connection Tube Material Number of Connection Tubes
(piece)
Connector type Options

1,303,200 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Nylon12Multi-connectorCover, one side (1 pc.)

1,384,800 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Nylon12Multi-connectorCover, both sides (2 pcs.)

1,221,600 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Soft Nylon・Polyurethane12Multi-connectorNone

977,600 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector6-Nylon6Multi-connectorNone

1,041,547 VND

1 Piece(s) 32 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector6-Nylon6Multi-connectorCover, one side (1 pc.)

1,140,000 VND

1 Piece(s) Same day [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector6-Nylon6Multi-connectorCover, both sides (2 pcs.)