(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
316L hanging sealed container [CTB-316L]

316L hanging sealed container [CTB-316L]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,660,015VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· A container with excellent corrosion, pitting, and intergranular corrosion resistance.
· Has superior corrosion, pitting, and integranular corrosion resistance when compared to SUS304 and SUS316.
· Mainly used by manufacturers of pharmaceuticals and cosmetics etc.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.

 
Part Number
CTB-24-316L
CTB-30-316L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCapacity
(L)
I.D. D
(mm)
Inner Height
(mm)

4,660,015 VND

1 Piece(s) 9 Day(s) or more 1010240240

5,382,380 VND

1 Piece(s) 9 Day(s) or more 1020300300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Open-Top Tanks Agitators None