(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnetic Blowout Basic Switch [X] (Part Number)

Magnetic Blowout Basic Switch [X]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      243,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The direct current exclusive switch with built-in magnetic blow-out mechanism

 
Part Number
X-10GW21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Material Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Roller Material Required force for push side, O.F. (detailed numerical values)
(N)
Option symbol

358,310 VND

1 Piece(s) Same day --8 ~ 250-UL / CSAIP00---------24500Hinge short lever type (R28.2/SUS lever)Screw clamp terminal (M4)----2.120.7±0.8-0.9-Screw mounting---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(℃) -25::80 Contact Type Single Pole Double Throw Mechanical Life(10,000 times) 100
Mechanical Operation Frequency(times/min or Less) 240 Rated Conductance Current(A) 10

Please check the type/dimensions/specifications of the part X-10GW21 in the Magnetic Blowout Basic Switch [X] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần X-10GW21 trong chuỗi Magnetic Blowout Basic Switch [X].

Products like this...

Part Number
X-10GD14-BOT
X-10GL-B
X-10GM-B
X-10GW21-B
X-10GW22
X-10GW22-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Material Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Roller Material Required force for push side, O.F. (detailed numerical values)
(N)
Option symbol

788,100 VND

1 Piece(s) Same day Plunger Type-8 ~ 250Top Plunger-IP00-----------Terminals With Solder-------0.9----D14-BOT

261,938 VND

1 Piece(s) Same day Lever Shape (push)-125--IP00[Resin] Thermosetting Resin~2-Pure Silver17.4524.249.2DC--Leaf/Spring typeScrew clamp terminal (internally toothed washer)-----------1.96-

362,160 VND

1 Piece(s) Same day Lever Shape (push)-125--IP00[Resin] Thermosetting Resin~3-Pure Silver17.4524.249.2DC--Reverse Action Hinge Lever TypeScrew clamp terminal (internally toothed washer)-----------2.16-

356,610 VND

1 Piece(s) Same day Lever Shape (push)-125--IP00[Resin] Thermosetting Resin~3-Pure Silver17.4524.249.2DC--Hinge/short lever typeScrew clamp terminal (internally toothed washer)-----------2.45-

372,110 VND

1 Piece(s) Same day Lever Shape (push)Roller Lever125--IP00[Resin] Thermosetting Resin~3-Pure Silver17.4524.249.2DC--Hinge roller short lever typeTerminals With Solder-----------2.16-

384,650 VND

1 Piece(s) Same day Lever Shape (push)Roller Lever125--IP00[Resin] Thermosetting Resin~3-Pure Silver17.4524.249.2DC--Hinge roller short lever typeScrew clamp terminal (internally toothed washer)-----------2.16-