(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Power supply switch for door with contact gap of 3 mm or more
Part Number |
---|
D2D-1001 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Plunger Shape Type | Acquired Standards | Body Material | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Contact spacing (mm) | Contact structure/specification | Mounting format | Details Type | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91,054 VND | 1 Piece(s) | Same day | Plunger Type | Top Plunger | UL / CSA / EN | - | - | - | Single Pole Normally Open | 16 | 13 | 33.6 | 30 | - | - | - | - | - | - | - | - | - | 2.3 | (NC-OFF)-/(NO-ON) 12.7 ± 0.4 | 3 | 1a | Screw mounting | Standard Shape | - | - |
Loading...Tải…
Rated Operating Voltage(V) | 250 | Operating Temperature Range(℃) | -25::85 | Protection Structure | IEC IP40 |
---|---|---|---|---|---|
Contact Point Type | Rivet | Contact Material | Pure Silver | Mechanical Life(10,000 times) | 1000 |
Mechanical Operation Frequency(times/min or Less) | 300 | Specification of Terminal | #250 tab terminal |
Please check the type/dimensions/specifications of the part D2D-1001 in the Power Supply Switch for Door [D2D] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2D-1001 trong chuỗi Power Supply Switch for Door [D2D].
Part Number |
---|
D2D-1000 |
D2D-1002 |
D2D-1100 |
D2D-1101 |
D2D-1102 |
D2D-2000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Plunger Shape Type | Acquired Standards | Body Material | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Contact spacing (mm) | Contact structure/specification | Mounting format | Details Type | Required force for push side, O.F. (detailed numerical values) (N) | Format standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116,049 VND | 1 Piece(s) | Same day | Plunger Type | Top Plunger | EN / UL / CSA | - | ~3 | - | Double pole double throw | 16 | 13 | 33.6 | 30 | - | - | - | - | - | - | - | - | - | 2.3 | (NC-OFF) 15.9 ± 0.4/(NO-ON) 12.7 ± 0.4 | 3 | 1a1b | Screw mounting | Standard Shape | 2.94 | - | ||
91,054 VND | 1 Piece(s) | 4 Day(s) or more | Plunger Type | Top Plunger | EN / UL / CSA | - | ~3 | - | Single Pole Normally Close | 16 | 13 | 33.6 | 30 | - | - | - | - | - | - | - | - | - | 5.5 | (NC-OFF) 15.9±0.4/(NO-ON)- | 3 | 1b | Screw mounting | Standard Shape | 2.94 | - | ||
174,548 VND | 1 Piece(s) | Same day | Plunger Type | Top Plunger | EN / UL / CSA | - | ~3 | - | Double pole double throw | 16 | 21.2 | 31.7 | 40 | - | - | - | - | - | - | - | - | - | 2.3 | (NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.4 | 3 | 1a | Panel Mount | Standard Shape | 2.94 | - | ||
238,540 VND | 1 Piece(s) | Same day | Rotation | - | UL / C-UL | - | ~3 | - | Single Pole Normally Open | 16 | 21.2 | 31.7 | 40 | - | - | - | - | - | - | - | - | - | 2.3 | (NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.4 | 3 | 1a | Panel Mount | Standard Shape | 2.94 | Single Pole Normally Open | ||
166,181 VND | 1 Piece(s) | Same day | Plunger Type | Top Plunger | EN / UL / CSA | - | ~3 | - | Single Pole Normally Close | 16 | 21.2 | 31.7 | 40 | - | - | - | - | - | - | - | - | - | 5.5 | (NC-OFF) 11.9±0.4/(NO-ON)- | 3 | 1b | Panel Mount | Standard Shape | 2.94 | - | ||
135,688 VND | 1 Piece(s) | Same day | Plunger Type | Top Plunger | EN / UL / CSA | - | More than 10 | 2 | Double pole double throw | 10 | 21.2 | 31.7 | 40 | - | - | - | - | - | - | - | - | - | 0.4 | (NC-OFF) 13.5±0.6/(NO-ON) 12.7±0.6 | 1 | 1a1b | Screw mounting | Pull-on-locking type | 19.61 | - |