(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Supply Switch for Door [D2D] (Part Number)

Power Supply Switch for Door [D2D]
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      91,054VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Power supply switch for door with contact gap of 3 mm or more

 
Part Number
D2D-1100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Plunger Shape Type Acquired Standards Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

174,548 VND

1 Piece(s) Same day Plunger TypeTop PlungerUL / CSA / EN-~3-Double pole double throw1621.231.740---------2.3(NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.431aPanel MountStandard Shape2.94-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Operating Voltage(V) 250 Operating Temperature Range(℃) -25::85 Protection Structure IEC IP40
Contact Point Type Rivet Contact Material Pure Silver Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 300 Specification of Terminal #250 tab terminal

Please check the type/dimensions/specifications of the part D2D-1100 in the Power Supply Switch for Door [D2D] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2D-1100 trong chuỗi Power Supply Switch for Door [D2D].

Products like this...

Part Number
D2D-1000
D2D-1001
D2D-1002
D2D-1101
D2D-1102
D2D-2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Plunger Shape Type Acquired Standards Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

116,049 VND

1 Piece(s) Same day Plunger TypeTop PlungerEN / UL / CSA-~3-Double pole double throw161333.630---------2.3(NC-OFF) 15.9 ± 0.4/(NO-ON) 12.7 ± 0.431a1bScrew mountingStandard Shape2.94-

91,054 VND

1 Piece(s) Same day Plunger TypeTop PlungerEN / UL / CSA---Single Pole Normally Open161333.630---------2.3(NC-OFF)-/(NO-ON) 12.7 ± 0.431aScrew mountingStandard Shape--

91,054 VND

1 Piece(s) 4 Day(s) or more Plunger TypeTop PlungerEN / UL / CSA-~3-Single Pole Normally Close161333.630---------5.5(NC-OFF) 15.9±0.4/(NO-ON)-31bScrew mountingStandard Shape2.94-

238,540 VND

1 Piece(s) Same day Rotation-UL / C-UL-~3-Single Pole Normally Open1621.231.740---------2.3(NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.431aPanel MountStandard Shape2.94Single Pole Normally Open

166,181 VND

1 Piece(s) Same day Plunger TypeTop PlungerEN / UL / CSA-~3-Single Pole Normally Close1621.231.740---------5.5(NC-OFF) 11.9±0.4/(NO-ON)-31bPanel MountStandard Shape2.94-

135,688 VND

1 Piece(s) Same day Plunger TypeTop PlungerEN / UL / CSA-More than 102Double pole double throw1021.231.740---------0.4(NC-OFF) 13.5±0.6/(NO-ON) 12.7±0.611a1bScrew mountingPull-on-locking type19.61-