(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sealed Type Ultra-Small Basic Switch [D2SW] (Part Number)

Sealed Type Ultra-Small Basic Switch [D2SW]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      63,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Seal type (IP67 compliant: except terminal part) with ultra compact size.
· Stable sealing is ensured by using epoxy resin.
· Possible to use at watery places and dusty places.
· Compliant to the applications requiring environmental resistance such as automobiles, automatic vending machine, refrigerator, ice-maker, bathroom equipment, water heater, air-conditioner, and industrial machinery.
· Also supports UL, CSA, VDE acquired safety standard products

 
Part Number
D2SW-01L1H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

63,500 VND

1 Piece(s) 6 Day(s) or more Lever Shape (push)125-30-UL / CSA~1-Single Pole Double Throw[Crossbar] CrossbarGold alloy0.15.9---590-Hinge lever typeTerminals With Solder----1.08.8±0.8-1c-0.59

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(℃) -40::85 Protection Structure IP67 Mechanical Life(10,000 times) 500
Mechanical Operation Frequency(times/min or Less) 300 Contact spacing(mm) 0.5 Mounting format Screw mounting

Please check the type/dimensions/specifications of the part D2SW-01L1H in the Sealed Type Ultra-Small Basic Switch [D2SW] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2SW-01L1H trong chuỗi Sealed Type Ultra-Small Basic Switch [D2SW].

Products like this...

Part Number
D2SW-01D
D2SW-01H
D2SW-01L1HS
D2SW-01L1M
D2SW-01L2-3M
D2SW-01L2H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

171,320 VND

1 Piece(s) Same day Plunger Type--30Top Plunger-~20.6Single Pole Double Throw[Crossbar] CrossbarGold alloy0.16.4---17700.6Pin push button typeIndependent terminal for printed circuit board---0.30.58.4±0.3---1.77

71,000 VND

1 Piece(s) 4 Day(s) or more Plunger Type125-30Top PlungerUL / CSA~20.6Single Pole Double Throw[Crossbar] CrossbarGold alloy0.16.419.8--1770-Pin push button typeTerminals With Solder----0.58.4±0.3-1c-1.77

127,410 VND

1 Piece(s) Same day Lever Shape (push)-[Hinge Lever] Hinge Lever30-UL / CSA~1-Single Pole Double Throw[Crossbar] CrossbarGold alloy0.15.9---590-Hinge, lever typeTerminals With Solder---0.31.08.8±0.8---0.59

135,758 VND

1 Piece(s) Same day Lever Shape (push)-[Hinge Lever] Hinge Lever30--~1-Single Pole Double Throw[Crossbar] CrossbarGold alloy0.15.9---590-Hinge, lever typeWith Lead Wire(300mm)---0.31.08.8±0.8---0.59

138,150 VND

1 Piece(s) Same day Lever Shape (push)-[Hinge Lever] Hinge Lever30--~1-Single Pole Normally Open[Crossbar] CrossbarGold alloy0.15.9---590-Hinge, roller, lever typeWith Lead Wire(300mm)---0.31.014.5±0.8-1a-0.59

90,500 VND

1 Piece(s) Same day Lever Shape (push)125Roller Lever30-UL / CSA~1-Single Pole Double Throw[Crossbar] CrossbarGold alloy0.15.9---590-Hinge/Roller/Lever TypeTerminals With Solder----1.014.5±0.8-1c-0.59