(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sealed Super-Ultra-Small Basic Switch [D2JW] (Part Number)

Sealed Super-Ultra-Small Basic Switch [D2JW]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      77,690VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra compact seal type.

[Features]
· Protection structure is JIS immersion type IEC IP67 compatible; (terminal parts not included).
· Peripheral temperature of -40 to +85°C can be used.
· High durability, high contact durability due to gold alloy cross bar contact and coil spring.

 
Part Number
D2JW-01K11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Lever Shape Type Plunger Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Main Body External Dimension, Height H
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

79,090 VND

1 Piece(s) Same day Lever Shape (push)--~16.4Single Pole Double Throw12.3--800-Hinge lever typeTerminals With Solder----1.48.4±0.8-1c-0.80

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

DC rated operating voltage(V) 30 Operating Temperature Range(℃) -40::85 Protection Structure IP67
Contact Point Type Crossbar Contact Material Gold alloy Mechanical Life(10,000 times) 100
Mechanical Operation Frequency(times/min or Less) 240 Rated Conductance Current(A) 0.1 Main Body External Dimension, Width W(mm) 5.3
Main Body External Dimension, Length L(mm) 12.7 Contact spacing(mm) 0.5 Mounting format Screw mounting

Please check the type/dimensions/specifications of the part D2JW-01K11 in the Sealed Super-Ultra-Small Basic Switch [D2JW] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2JW-01K11 trong chuỗi Sealed Super-Ultra-Small Basic Switch [D2JW].

Products like this...

Part Number
D2JW-011
D2JW-011-MD
D2JW-01K11-MD
D2JW-01K1A1
D2JW-01K21
D2JW-01K31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Lever Shape Type Plunger Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Main Body External Dimension, Height H
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Details Type Required force for push side, O.F. (detailed numerical values)
(N)

105,500 VND

1 Piece(s) Same day Plunger Type-Top Plunger~30.6Single Pole Double Throw12.3--2450-Pin push button typeTerminals With Solder----0.38.1±0.3-1c-2.45

158,000 VND

1 Piece(s) Same day Plunger Type-Top Plunger~30.6Single Pole Double Throw15.3--2450-Pin push button typeWith Lead Wire----0.38.1±0.3-1c-2.45

101,450 VND

1 Piece(s) Same day Lever Shape (push)[Hinge Lever] Hinge Lever-~16.4Single Pole Double Throw12.3--800-Hinge, lever typeWith Lead Wire----1.48.4±0.8-1c-0.80

77,690 VND

1 Piece(s) Same day Lever Shape (push)--~25.4Single Pole Double Throw12.3--1150-Hinge/short lever typeTerminals With Solder----0.78.4±0.8-1c-1.15

98,300 VND

1 Piece(s) Same day Lever Shape (push)Roller Lever-~15.2Single Pole Double Throw12.3--980-Hinge/Roller/Lever TypeTerminals With Solder----1.114.6±0.8-1c-0.98

96,000 VND

1 Piece(s) 4 Day(s) or more Lever Shape (push)Roller Lever-~15.5Single Pole Double Throw12.3--950-Simulated hinge lever typeTerminals With Solder----1.110.3±0.8-1c-0.95