(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sealed Ultra Subminiature Basic Switch [D2HW] (Part Number)

Sealed Ultra Subminiature Basic Switch [D2HW]
  • Sale
  • Until 31/05/2024
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      35,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long stroke type enabling ON/OFF securely by using industry's smallest size.
· Contribute to compact mechanism product with conventional volume ratio of 78% in case of body dimensions.
· Long stroke specification easy to use also without lever (OT reference place: 1.4 mm).
· Eliminates substances harmful to environment and lead wire type is also lead-free.

 
Part Number
D2HW-C203MR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Lever Shape Type Plunger Shape Type Acquired Standards Contact Type Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)

90,363 VND

1 Piece(s) 6 Day(s) Plunger Type-Top Plunger-Single Pole Normally Open6.518.5--750-Pin push button typeWith Lead Wire (right lead)----1.46.4±0.2-1aM3-screw mounting--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Operating Voltage(V) 125 DC rated operating voltage(V) 12 / 24 / 42 Operating Temperature Range(℃) -40::85
Protection Structure IP67 Force Required for Push Side O.F.(N) ~1 Contact Point Type Crossbar
Contact Material Gold alloy Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30
Rated Conductance Current(A) 2 Main Body External Dimension, Width W(mm) 5.3 Contact spacing(mm) 0.5

Please check the type/dimensions/specifications of the part D2HW-C203MR in the Sealed Ultra Subminiature Basic Switch [D2HW] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D2HW-C203MR trong chuỗi Sealed Ultra Subminiature Basic Switch [D2HW].

Products like this...

Part Number
D2HW-C201H
D2HW-C202MRS
D2HW-C203M
D2HW-C203MS
D2HW-C213MR
D2HW-C221H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Lever Shape Type Plunger Shape Type Acquired Standards Contact Type Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)

35,000 VND

1 Piece(s) Same day Plunger Type-Top PlungerUL / CSASingle Pole Double Throw7---750-Pin push button typeSoldering lead wire type----1.410.4±0.2-1cScrew mounting-0.75

83,128 VND

1 Piece(s) Same day Plunger Type-Top PlungerULSingle Pole Normally Close6.518.5--750-Pin push button typeWith Lead Wire (right lead)----1.46.4±0.2-1bM3-screw mounting--

70,080 VND

1 Piece(s) Same day Plunger Type-Top Plunger-Single Pole Normally Open6.518.5--750-Pin push button typeWith Lead Wire (Downwards)----1.46.4±0.2-1aM3-screw mounting--

83,128 VND

1 Piece(s) Same day Plunger Type-Top Plunger-Single Pole Normally Open6.518.5--750-Pin push button typeWith Lead Wire (Downwards)----1.46.4±0.2-1aM3-screw mounting--

85,121 VND

1 Piece(s) Same day Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Normally Open6.518.5--750-Hinge, lever typeWith Lead Wire (right lead)----1.67.5±0.5-1aM3-screw mounting--

55,818 VND

1 Piece(s) Same day Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Double Throw6.518.5--500-Hinge, long lever typeTerminals With Solder----2.59.3±0.8-1cM3-screw mounting--