(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Long stroke type enabling ON/OFF securely by using industry's smallest size.
· Contribute to compact mechanism product with conventional volume ratio of 78% in case of body dimensions.
· Long stroke specification easy to use also without lever (OT reference place: 1.4 mm).
· Eliminates substances harmful to environment and lead wire type is also lead-free.
Part Number |
---|
D2HW-C203M |
D2HW-C203MS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Lever Shape Type | Plunger Shape Type | Acquired Standards | Contact Type | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Current type | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact structure/specification | Mounting format | Details Type | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70,080 VND | 1 Piece(s) | Same day | Plunger Type | - | Top Plunger | - | Single Pole Normally Open | 6.5 | 18.5 | - | - | 750 | - | Pin push button type | With Lead Wire (Downwards) | - | - | - | - | 1.4 | 6.4±0.2 | - | 1a | M3-screw mounting | - | - | ||
83,128 VND | 1 Piece(s) | Same day | Plunger Type | - | Top Plunger | - | Single Pole Normally Open | 6.5 | 18.5 | - | - | 750 | - | Pin push button type | With Lead Wire (Downwards) | - | - | - | - | 1.4 | 6.4±0.2 | - | 1a | M3-screw mounting | - | - |
Loading...Tải…
Rated Operating Voltage(V) | 125 | DC rated operating voltage(V) | 12 / 24 / 42 | Operating Temperature Range(℃) | -40::85 |
---|---|---|---|---|---|
Protection Structure | IP67 | Force Required for Push Side O.F.(N) | ~1 | Contact Point Type | Crossbar |
Contact Material | Gold alloy | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 30 |
Rated Conductance Current(A) | 2 | Main Body External Dimension, Width W(mm) | 5.3 | Contact spacing(mm) | 0.5 |