(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Limit Switch [D4B-□N] (Part Number)

Safety Limit Switch [D4B-□N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,168,040VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Robust safety limit switch with metallic housing. Direct opening mechanism in both of slow action type, and snap action type

[Features]
· Direct opening mechanism (only at NC contact side) to separate contact at the time of fault in contact welding.
· Safety of lever setting is achieved by using operation position display board and mechanism by which lever is interlocked.
· Proper operation zone display mechanism is also available.
· Moreover, changing of direction of lateral movement is also by one-touch.
· Improvement in sealing property by strengthening the seal structure of head part (meets TÜ V: IECIP67, UL: NEMA3, 4, 4X, 6P,13).
· Wide available temperature range of - 40 to +80°C.
· Approved by UL, CSA, EN(TÜV), CCC

 
Part Number
D4B-2115N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Note

1,259,440 VND

1 Piece(s) Same day Roller Lever Type (rotation)Standard / Cold Resistance-Standard-TUV / UL / GB(CCC) / CQC / CSA / EN9.41-21±3°-752-circuit Double-break3000DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V404399.531.5--------G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ17.5×7Front mountingSnap ActionStainless Steel Roller1NC/1NO----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Standard Operating Temperature Range(°C) -40::80 Protection Structure IP67
Mechanical Operation Frequency(times/min or Less) 120 Rated Conductance Current(A) 10

Please check the type/dimensions/specifications of the part D4B-2115N in the Safety Limit Switch [D4B-□N] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4B-2115N trong chuỗi Safety Limit Switch [D4B-□N].

Products like this...

Part Number
D4B-2111N
D4B-2116N
D4B-2117N BY JPN
D4B-2170N
D4B-2171N
D4B-2511N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Note

1,168,040 VND

1 Piece(s) Same day Roller Lever Type (rotation)Standard / Cold Resistance-Standard-CQC / CSA / EN / UL / GB(CCC) / TUV9.41-21±3°-752-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404399.531.5--------G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ17.5×6.6Front mountingSnap ActionPlastic Rollers1NC/1NO----

1,340,000 VND

1 Piece(s) Same day Roller Lever Type (rotation)Standard / Cold Resistance-Variable Roller Levers-CQC / CSA / EN / UL / GB(CCC) / TUV9.41-21±3°-752-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404399.525-89--------G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ19×7Front mountingSnap ActionPlastic Rollers1NC/1NO----

1,658,055 VND

1 Piece(s) 6 Day(s) or more Roller lever typeStandard---CSA / EN / UL / C-UL / CE / GB(CCC) / TUV------3000------Adjustable rod lever type------G1/2 (PF1/2)-1-conduit type-----1NC/1NO contact (snap action)125 / 250 / 4008 / 14 / 30 / 125 / 250BY JPN

1,326,498 VND

1 Piece(s) 6 Day(s) or more Plunger TypeStandard / Cold Resistance[Top Plunger] Top, Plunger--CQC / CSA / EN / UL / GB(CCC) / TUV18.632-7-2-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404397--SUS plunger-535±1---G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ9.2Front mountingSnap Action-1NC/1NO----

1,244,300 VND

1 Piece(s) Same day Plunger TypeStandard / Cold Resistance[Roller Plungers] Top, Roller Plunger-The Horizontal one way rollerCQC / CSA / EN / UL / GB(CCC) / TUV18.632-7-2-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404397--Stainless Steel Sintering Roller -548±1---G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ12.7×4.8Front mountingSnap ActionStainless Steel Sintering Roller1NC/1NO----

1,541,640 VND

1 Piece(s) 6 Day(s) or more Roller Lever Type (rotation)Standard / Cold Resistance-Standard-CQC / CSA / EN / UL / GB(CCC) / TUV9.41-21±3°-75Mutual insulation double-throw1000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404399.531.5--------G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ17.5×6.6Front mountingSlow actionPlastic Rollers1NC/1NO----