(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Electromagnetic Lock Safety Door Switch [D4NL] (Part Number)

Small Electromagnetic Lock Safety Door Switch [D4NL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,450,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Best selling, compact, multi-contact with variety of variations

 
Part Number
D4NL-2AFA-BS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Conduit size Details Type Mounting system Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Door Switch Type

3,360,073 VND

1 Piece(s) 65 Day(s) or more --TUV / UL / C-UL / CE / GB(CCC) / EN--------10 to 115 V AC/DC Drive type (Orange LED)G1/2Standard type4-direction mounting supported (front direction at shipment)-General type (resin) / frontDC24V solenoid release method1NC/1NO contact (slow-action) + 1NC/1NO contact (slow-action)120 / 240125 / 250PlasticDoor switch

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::55
Protection Structure IP67 Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30