(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Safety Limit Switch [D4N] (Part Number)

Small Safety Limit Switch [D4N]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      320,050VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Safety limit switch standards. Enriched products provided globally

 
Part Number
D4N-1F32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

636,523 VND

1 Piece(s) 65 Day(s) Plunger TypeSmallStandard[Roller Plungers] Roller Plunger---TUV / UL / C-UL / CE / GB(CCC) / EN-------1500------Roller plunger type----PG13.5-1-conduit type, general type-------2NC/1NO contact (MBB) (slow-action)120 / 240125 / 250

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(°C) -30::70 Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4N-1F32 in the Small Safety Limit Switch [D4N] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4N-1F32 trong chuỗi Small Safety Limit Switch [D4N].

Products like this...

Part Number
D4N-1126
D4N-112G
D4N-112H
D4N-2120
D4N-2122
D4N-2125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

895,093 VND

1 Piece(s) 65 Day(s) Roller lever typeSmallStandard----EN / UL / C-UL / CE / GB(CCC) / TUV-------1500------Roller lever type (metal lever, bearing roller)----PG13.5-1-conduit type, general type-------1NC/1NO contact (snap action)120 / 240125 / 250

448,000 VND

1 Piece(s) Same day Roller Lever Type (rotation)SmallStandard-Variable Roller Levers--EN / UL / GB(CCC) / TUV4.5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314582.520-66Variable roller lever----PG13.5-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSnap action (direct circuit opening operation included)Metal lever / resin roller, foam lock type1NC/1NO-----

680,968 VND

1 Piece(s) 6 Day(s) or more Roller Lever Type (rotation)SmallStandard-Variable Roller Levers--EN / UL / GB(CCC) / TUV4.5-18-27-802-circuit Double-break-1500DC250V / DC125V2.53148.282.532-66Variable roller lever----PG13.5-1 Conduit Shape 2 Contact Seriesφ50×8Front mountingSnap action (direct circuit opening operation included)Metal lever / rubber roller, foam lock type1NC/1NO-----

447,201 VND

1 Piece(s) Same day Roller Lever Type (rotation)SmallStandard-Standard--EN / UL / GB(CCC) / TUV5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314782.526Roller lever----G1/2-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSnap action (direct circuit opening operation included)Resin lever / resin roller R261NC/1NO-----

511,743 VND

1 Piece(s) Same day Roller Lever Type (rotation)SmallStandard-Standard--EN / UL / GB(CCC) / TUV5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314582.526Roller lever----G1/2-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSnap action (direct circuit opening operation included)Metal lever / resin roller R261NC/1NO-----

487,000 VND

1 Piece(s) Same day Roller Lever Type (rotation)SmallStandard-Standard--EN / UL / GB(CCC) / TUV5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314582.526Roller lever----G1/2-1 Conduit Shape 2 Contact Seriesφ17.5×7Front mountingSnap action (direct circuit opening operation included)Metal lever / SUS sintered alloy roller R261NC/1NO-----