(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
World's smallest class. Safety limit switch
[Features]
· Limit switch with world's smallest direct opening operation mechanism (4 contacts).
· Safety limit switch with high sensitivity.
· Built-in switch available with 2 contacts/4 contacts.
· An IP67 protective structure.
· Compatible with EN115-1, EN81-1 and EN81-2 (slow-action type only.)
· Approved by UL, EN(TÜV), CCC
Part Number |
---|
D4F-302-5D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Roller Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,770,000 VND | 1 Piece(s) | Same day | Plunger Type | Standard / Cold Resistance | [Roller Plungers] Top, Roller Plunger | - | TUV / UL / GB(CCC) / EN | 12 | 1-1.3 | - | 4.5 | - | Mutual insulation double-throw | DC125V / DC250V | 2.5 | 30 | 18 | 72.7 | UL2464 9 Core (Finish Diameter: 8.3mm) | - | No | 3.2 | Ground terminal with grounding wire | 5 | Down Direction | Main body (with built-in switch) | φ12×4.4 | Front mounting | Slow action | Stainless steel-based sintered roller | 2NC/2NO | - | - | - |
Loading...Tải…
Main Body Size | Small | Operating Temperature Range(°C) | -30::70 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part D4F-302-5D in the Small Safety Limit Switch [D4F] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4F-302-5D trong chuỗi Small Safety Limit Switch [D4F].
Part Number |
---|
D4F-102-3R |
D4F-120-1D |
D4F-120-1R |
D4F-302-5R |
D4F-320-1D |
D4F-320-3D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Plunger Shape Type | Roller Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Max. Angle T.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,567,430 VND | 1 Piece(s) | Same day | Plunger Type | Standard / Cold Resistance | [Roller Plungers] Top, Roller Plunger | - | EN / UL / GB(CCC) / TUV | 12 | 1-1.3 | - | 4.5 | - | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 18 | 72.7 | UL2464 5 Core (Finish Diameter: 8.3mm) | - | No | 3.2 | Ground terminal with grounding wire | 3 | Rightward direction | Main body (with built-in switch) | φ12×4.4 | Front mounting | Slow action | Stainless steel-based sintered roller | 1NC/1NO | - | - | - | ||
1,679,568 VND | 1 Piece(s) | 7 Day(s) or more | Roller lever type | Standard | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | - | - | - | - | Roller lever type | - | - | - | 1 | Down direction | - | - | - | - | - | - | 1NC/1NO contact (slow action) | 120 / 240 | 125 / 250 | ||
1,820,000 VND | 1 Piece(s) | 6 Day(s) or more | Roller Lever Type (rotation) | Standard / Cold Resistance | - | Standard | EN / UL / GB(CCC) / TUV | 5 | - | 6 - 9 ± 3 | - | 55 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 30.8 | 61.2 | UL2464 5 Core (Finish Diameter: 8.3mm) | Roller lever R24.7 | No | - | Ground terminal with grounding wire | 1 | Rightward direction | Main body (with built-in switch) | φ17.5×6.8 | Front mounting | Slow action | Metal lever, resin roller R24.7 | 1NC/1NO | - | - | - | ||
2,247,190 VND | 1 Piece(s) | 4 Day(s) or more | Plunger Type | Standard / Cold Resistance | [Roller Plungers] Top, Roller Plunger | - | EN / UL / GB(CCC) / TUV | 12 | 1-1.3 | - | 4.5 | - | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 18 | 72.7 | UL2464 9 Core (Finish Diameter: 8.3mm) | - | No | 3.2 | Ground terminal with grounding wire | 5 | Rightward direction | Main body (with built-in switch) | φ12×4.4 | Front mounting | Slow action | Stainless steel-based sintered roller | 2NC/2NO | - | - | - | ||
2,370,000 VND | 1 Piece(s) | 6 Day(s) or more | Roller Lever Type (rotation) | Standard / Cold Resistance | - | Standard | EN / UL / GB(CCC) / TUV | 5 | - | 6 - 9 ± 3 | - | 55 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 30 | 30.8 | 69.1 | UL2464 9 Core (Finish Diameter: 8.3mm) | Roller lever R24.7 | No | - | Ground terminal with grounding wire | 1 | Down Direction | Main body (with built-in switch) | φ17.5×6.8 | Front mounting | Slow action | Metal lever, resin roller R24.7 | 2NC/2NO | - | - | - | ||
2,627,391 VND | 1 Piece(s) | 6 Day(s) or more | Roller lever type | Standard | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | - | - | - | - | Roller lever type | - | - | - | 3 | Down direction | - | - | - | - | - | - | 2NC/2NO contact (slow action) | 120 / 240 | 125 / 250 |