(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small safety door hinge door switch (Part Number)

Small safety door hinge door switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,283,071VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact safety hinge door switch made up of resin and supporting reduction in space of machine

 
Part Number
D4NH-4AAS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Acquired Standards Angle to Switching P.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Movement After the Operation OT
(mm)
Conduit size Specification of Terminal Details Type O.D. Direction of Operation Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Door Switch Type

1,283,071 VND

1 Piece(s) 6 Day(s) or more Rotating lever type (shaft only)Standard / Cold ResistanceSide plungerEN7-19Mutual insulation double-throwDC125V / DC250V2.53131.582.5Side / plunger type0.15M20Screw clamp terminal typeSingle conduit type, shaft typeφ12.5Slow action (direct circuit opening operation included)1NC/1NO----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Small Operating Temperature Range(°C) -30::70 Protection Structure IP67
Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4NH-4AAS in the Small safety door hinge door switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4NH-4AAS trong chuỗi Small safety door hinge door switch.

Products like this...

Part Number
D4NH-1BBC
D4NH-2AAS
D4NH-2BAS
D4NH-4ABC
D4NH-4BAS
D4NH-4BBC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Plunger Shape Type Acquired Standards Angle to Switching P.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Movement After the Operation OT
(mm)
Conduit size Specification of Terminal Details Type O.D. Direction of Operation Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Door Switch Type

1,283,071 VND

1 Piece(s) 6 Day(s) or more [Others] Cam arm typeStandard / Cold Resistance-EN7-19Mutual insulation double-throwDC250V / DC125V2.53137.982.5Side / plunger type0.15Pg13.5Screw clamp terminal typeSingle conduit type, arm lever type-Slow action (direct circuit opening operation included)2NC----

1,283,071 VND

1 Piece(s) 9 Day(s) or more Rotating lever type (shaft only)Standard / Cold ResistanceSide plungerEN7-19Mutual insulation double-throwDC250V / DC125V2.53131.582.5Side / plunger type0.15G1/2Screw clamp terminal typeSingle conduit type, shaft typeφ12.5Slow action (direct circuit opening operation included)1NC/1NO----

1,283,071 VND

1 Piece(s) 6 Day(s) or more Rotating lever type (shaft only)Standard / Cold ResistanceSide plungerEN7-19Mutual insulation double-throwDC250V / DC125V2.53131.582.5Side / plunger type0.15G1/2Screw clamp terminal typeSingle conduit type, shaft typeφ12.5Slow action (direct circuit opening operation included)2NC----

1,291,513 VND

1 Piece(s) 6 Day(s) -Standard-EN / UL / C-UL / CE / GB(CCC) / TUV-------Arm lever type-M20 (1-conduit type)-----1NC/1NO contact (slow action)120 / 240125 / 250Non-contact door switch

1,283,071 VND

1 Piece(s) 7 Day(s) or more Rotating lever type (shaft only)Standard / Cold ResistanceSide plungerEN7-19Mutual insulation double-throwDC250V / DC125V2.53131.582.5Side / plunger type0.15M20Screw clamp terminal typeSingle conduit type, shaft typeφ12.5Slow action (direct circuit opening operation included)2NC----

1,291,513 VND

1 Piece(s) 6 Day(s) -Standard-EN / UL / C-UL / CE / GB(CCC) / TUV-------Arm lever type-M20 (1-conduit type)-----2NC contact (slow action)120 / 240125 / 250Non-contact door switch