(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Next generation safety door switch supporting multi-contact, man-hours saving and micro load
[Features]
· As regards the contact structure, in addition of the conventional 1NC/1NO, 2NC, three type of 2NC/1NO, 3NC are available.
· M12 connector type easy to replace and saving man-hours is also released.
· Standardized au clad contact with high contact reliability.
· Supports both i.e. general load and micro load.
· Metallic head variation
Part Number |
---|
D4NS-6AF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Operating Position OP (mm) | Conduit size | Details Type | Mounting system | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Specifications | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
764,400 VND | 1 Piece(s) | Same day | [Others] Key | Standard / Cold Resistance | -30~70 | UL / GB(CCC) / EN | IP67 | 15 | 6±3 | 28 | Mutual insulation double-throw | 100 | 30 | DC125V / DC250V | 2.5 | 56 | 31.5 | 88 | 10 | G1/2 | 2 Conduit Shape | - | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO | - | - | - | - | - | - |
Loading...Tải…
Main Body Size | Small |
---|
Please check the type/dimensions/specifications of the part D4NS-6AF in the Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4NS-6AF trong chuỗi Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK].
Part Number |
---|
D4NS-1DF |
D4NS-1FF |
D4NS-2AD |
D4NS-6BF |
D4NS-6CF |
D4NS-6DF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Environment | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Operating Position OP (mm) | Conduit size | Details Type | Mounting system | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Specifications | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
734,000 VND | 1 Piece(s) | 6 Day(s) or more | [Others] Key | Standard / Cold Resistance | -30~70 | EN / UL / GB(CCC) | IP67 | 15 | 6±3 | 28 | Mutual insulation double-throw | 100 | 30 | DC250V / DC125V | 2.5 | 31 | 30.6 | 96 | 10 | Pg13.5 | 1 Conduit Shape | - | 4-direction mounting supported (front direction at shipment) / plastic | 3NC | - | - | - | - | - | - | ||
813,418 VND | 1 Piece(s) | 8 Day(s) | - | Standard | -30~70 | EN / UL / C-UL / CE / GB(CCC) / TUV | IP67 | - | - | - | - | 100 | 30 | - | - | - | - | - | - | Pg13.5 (1-conduit type) | Standard type | 4-direction mounting supported (front direction at shipment) | - | - | 2NC/1NO contact (MBB) | 120 / 240 | 125 / 250 | Plastic | - | Door switch | ||
1,023,806 VND | 1 Piece(s) | 8 Day(s) or more | - | Standard | -30~70 | EN / UL / C-UL / CE / GB(CCC) / TUV | IP67 | - | - | - | - | 100 | 30 | - | - | - | - | - | - | G1/2 (1-conduit type) | Standard type | 4-direction mounting supported (front direction at shipment) | - | - | 1NC/1NO contact (slow-action) | 120 / 240 | 125 / 250 | Metal | - | Door switch | ||
1,113,000 VND | 1 Piece(s) | 6 Day(s) or more | [Others] Key | Standard / Cold Resistance | -30~70 | EN / UL / GB(CCC) | IP67 | 15 | 6±3 | 28 | Mutual insulation double-throw | 100 | 30 | DC250V / DC125V | 2.5 | 56 | 31.5 | 88 | 10 | G1/2 | 2 Conduit Shape | - | 4-direction mounting supported (front direction at shipment) / plastic | 2NC | - | - | - | - | - | - | ||
891,110 VND | 1 Piece(s) | 8 Day(s) | - | Standard | -30~70 | EN / UL / C-UL / CE / GB(CCC) / TUV | IP67 | - | - | - | - | 100 | 30 | - | - | - | - | - | - | G1/2 (2-conduit type) | Standard type | 4-direction mounting supported (front direction at shipment) | - | - | 2NC/1NO contact (slow-action) | 120 / 240 | 125 / 250 | Plastic | - | Door switch | ||
1,263,000 VND | 1 Piece(s) | 6 Day(s) or more | [Others] Key | Standard / Cold Resistance | -30~70 | EN / UL / GB(CCC) | IP67 | 15 | 6±3 | 28 | Mutual insulation double-throw | 100 | 30 | DC250V / DC125V | 2.5 | 56 | 31.5 | 88 | 10 | G1/2 | 2 Conduit Shape | - | 4-direction mounting supported (front direction at shipment) / plastic | 3NC | - | - | - | - | - | - |