(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Door Switch [D4BS] (Part Number)

Safety Door Switch [D4BS]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      163,420VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Blocks the control circuit by directly opening the contact by using the operation key only used to open the protective door of machine tools

[Features]
· Approved by EN (TÜT) compliant to CE marking.
· Approved by UL, CSA.
· Direct opening of contact of switch at the time of opening protective cover by using the direct opening operation mechanism (only at NC contact side).
· Approval of EN standard of direct opening operation is shown by mark on the switch.
· Prevents error operation and fake operation by using exclusive operation key.
· A wide temperature range of -40 to+80°C.
· The protective structure of switch box is approved by IP67 (EN60947-5-1).

 
Part Number
D4BS-K2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage Door Switch Type

163,420 VND

1 Piece(s) 6 Day(s) or more -Standard / Cold ResistanceTUV / UL / GB(CCC) / CQC / CSA / EN----AC100/125V / More than AC300V10262053.7----------Operation key main bodyVertical Mounting------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Standard Operating Temperature Range(°C) -40::80 Protection Structure IP67
Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4BS-K2 in the Safety Door Switch [D4BS] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4BS-K2 trong chuỗi Safety Door Switch [D4BS].

Products like this...

Part Number
D4BS-1AFS
D4BS-25FS
D4BS-2AFS
D4BS-45FS
D4BS-4AFS
D4BS-K3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Environment Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage Door Switch Type

1,484,061 VND

1 Piece(s) 6 Day(s) or more [Others] KeyStandard / Cold ResistanceCQC / CSA / EN / UL / GB(CCC) / TUV19.6110±523Mutual insulation double-throwAC100/125V / More than AC300V1040 -0/+141111.5--------Pg13.5Ground terminal (with screws)CasterFrontSlow action-2NC---

1,233,000 VND

1 Piece(s) Same day [Others] KeyStandard / Cold ResistanceCQC / CSA / EN / UL / GB(CCC) / TUV19.6110±523Mutual insulation double-throwAC100/125V / More than AC300V1040 -0/+141111.5--------G1/2Ground terminal (with screws)CasterFrontSlow action-1NC/1NO---

1,275,000 VND

1 Piece(s) Same day [Others] KeyStandard / Cold ResistanceCQC / CSA / EN / UL / GB(CCC) / TUV19.6110±523Mutual insulation double-throwAC100/125V / More than AC300V1040 -0/+141111.5--------G1/2Ground terminal (with screws)CasterFrontSlow action-2NC---

1,183,943 VND

1 Piece(s) 6 Day(s) -StandardCSA / EN / UL / C-UL / CE / GB(CCC) / TUV-----------------M20 (1-conduit type)-Body4-direction mounting supported (front direction at shipment)---1NC/1NO contact (slow-action)120 / 240 / 480 / 600Door switch

1,464,028 VND

1 Piece(s) 7 Day(s) or more -StandardCSA / EN / UL / C-UL / CE / GB(CCC) / TUV-----------------M20 (1-conduit type)-Body4-direction mounting supported (front direction at shipment)---2NC contact (slow-action)120 / 240 / 480 / 600Door switch

529,440 VND

1 Piece(s) Same day -Standard / Cold ResistanceCQC / CSA / EN / UL / GB(CCC) / TUV----AC100/125V / More than AC300V104037.880.7----------Operation key main bodyAdjustable type (horizontal direction)------