(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Slim Type Safety / Door Switch [D4GS-N] (Part Number)

Slim Type Safety / Door Switch [D4GS-N]

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      174,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· IP67 compliant thin door switch.
· Slim type with 17 mm width (3 contacts).
· Possible to use on front or back surface due to reversible structure.
· Built-in switch available with 2 contacts and 3 contacts.
· Operation key uses a structure to absorb vibration and shocks using rubber in fitting hole.
· Protective structure IP67

 
Part Number
D4GS-N2T-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Cord / cable length
(m)
Details Type Function Mounting system Contact format Operating key insertion direction Built-in Switch Specification AC Rated Voltage DC Rated Voltage Specifications Door Switch Type

1,980,000 VND

1 Piece(s) 9 Day(s) or more [Others] Cam arm typeTUV / UL / CQC / EN606.8±3Mutual insulation double-throwDC125V / DC250V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)5CasterSlow actionUpper insertion type2NCVertical-----

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Size Standard Environment Standard Operating Temperature Range(°C) -30::70
Protection Structure IP67 Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4GS-N2T-5 in the Slim Type Safety / Door Switch [D4GS-N] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4GS-N2T-5 trong chuỗi Slim Type Safety / Door Switch [D4GS-N].

Products like this...

Part Number
D4GS-N1T
D4GS-N1T-3
D4GS-N1T-5
D4GS-N3R
D4GS-N3R-3
D4GS-N3R-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Cord / cable length
(m)
Details Type Function Mounting system Contact format Operating key insertion direction Built-in Switch Specification AC Rated Voltage DC Rated Voltage Specifications Door Switch Type

1,350,000 VND

1 Piece(s) 4 Day(s) or more [Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)1CasterSlow actionUpper insertion type1NC/1NOVertical-----

1,675,000 VND

1 Piece(s) 7 Day(s) or more [Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)3CasterSlow actionUpper insertion type1NC/1NOVertical-----

1,567,010 VND

1 Piece(s) 4 Day(s) or more [Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)5CasterSlow actionUpper insertion type1NC/1NOVertical-----

1,194,330 VND

1 Piece(s) 4 Day(s) or more [Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)1CasterSlow actionHorizontal insertion type2NC/1NOHorizontal-----

1,488,000 VND

1 Piece(s) Same day [Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)3CasterSlow actionHorizontal insertion type2NC/1NOHorizontal-----

1,667,870 VND

1 Piece(s) Same day [Others] Cam arm typeCQC / EN / UL / TUV606.8±3Mutual insulation double-throwDC250V / DC125V2.5301795.5UL2464 No.22AWG (finished outer diameter φ7.2mm)5CasterSlow actionHorizontal insertion type2NC/1NOHorizontal-----