(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sanitary Fitting - Hanger PH - Pipe Hanger (Sanitary Size)

Sanitary Fitting - Hanger PH - Pipe Hanger (Sanitary Size)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      418,932VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Sanitary size pipe hanger.
[Features]
·For sanitary piping.
[Applications]
·Ideal for various sanitary piping.
·Ideal as a support bracket for long sanitary piping.

 
Part Number
PH-10S-M10
PH-10S-PF
PH-10S-W
PH-15S-PF
PH-15S-W
PH-20S-M10
PH-20S-PF
PH-20S-W
PH-25S-M10
PH-25S-PF
PH-25S-W
PH-30S-M10
PH-30S-PF
PH-30S-W
PH-40S-M10
PH-40S-PF
PH-40S-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Diameter Connection screw

495,500 VND

1 Piece(s) 4 Day(s) or more 101SM10

418,932 VND

1 Piece(s) 8 Day(s) or more 101SPF1/2"

435,680 VND

1 Piece(s) 8 Day(s) or more 101SW3/8

441,179 VND

1 Piece(s) 8 Day(s) or more 101.5SPF1/2"

445,428 VND

1 Piece(s) 8 Day(s) or more 101.5SW3/8

550,000 VND

1 Piece(s) 4 Day(s) or more 102SM10

456,177 VND

1 Piece(s) 8 Day(s) or more 102SPF1/2"

472,424 VND

1 Piece(s) 8 Day(s) or more 102SW3/8

546,250 VND

1 Piece(s) 4 Day(s) or more 102.5SM10

525,665 VND

1 Piece(s) 8 Day(s) or more 102.5SPF1/2"

534,164 VND

1 Piece(s) 8 Day(s) or more 102.5SW3/8

584,000 VND

1 Piece(s) 4 Day(s) or more 103SM10

555,161 VND

1 Piece(s) 8 Day(s) or more 103SPF1/2"

571,158 VND

1 Piece(s) 8 Day(s) or more 103SW3/8

693,888 VND

1 Piece(s) 8 Day(s) or more 104SM10

679,891 VND

1 Piece(s) 8 Day(s) or more 104SPF1/2"

693,888 VND

1 Piece(s) 8 Day(s) or more 104SW3/8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Others Pipe Strap Material SUS304