(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Thread ridge type] Tap-Tight
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Other Specials
[Shape]
[Additional shapes] With a flange
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 3 4
[Length L (mm)] 5 6 8 10 12 14 16
[Surface treatment] Trivalent chromate, Trivalent black, Trivalent white, Chromate plating, Black chromate
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
5,999,040 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 15 Day(s) or more | 10 | 3 | 5 | [Trivalent Chromate] Trivalent Black | ||
4,999,200 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 15 Day(s) or more | 10 | 3 | 6 | [Trivalent Chromate] Trivalent Black | ||
3,749,400 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 15 Day(s) or more | 10 | 3 | 8 | [Trivalent Chromate] Trivalent Black | ||
3,749,400 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 15 Day(s) or more | 10 | 3 | 10 | [Trivalent Chromate] Trivalent Black | ||
3,999,360 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 6 | [Trivalent Chromate] Trivalent Black | ||
3,149,496 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 8 | [Trivalent Chromate] Trivalent Black | ||
2,999,520 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 10 | [Trivalent Chromate] Trivalent Black | ||
2,399,616 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 15 Day(s) or more | 10 | 4 | 14 | [Trivalent Chromate] Trivalent Black | ||
3,959,366 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 5 | [Trivalent Chromate] Trivalent White | ||
3,415,453 VND | 1 Pack(s) | 4,000 Pieces Per Package 4,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 6 | [Trivalent Chromate] Trivalent White | ||
2,657,574 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 8 | [Trivalent Chromate] Trivalent White | ||
2,789,553 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 6 Day(s) or more | 10 | 3 | 10 | [Trivalent Chromate] Trivalent White | ||
2,799,552 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 6 | [Trivalent Chromate] Trivalent White | ||
2,400,865 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 8 | [Trivalent Chromate] Trivalent White | ||
2,099,664 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 10 | [Trivalent Chromate] Trivalent White | ||
1,830,957 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 6 Day(s) or more | 10 | 4 | 14 | [Trivalent Chromate] Trivalent White | ||
2,249,640 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 15 Day(s) or more | - | 3 | 8 | [Chromate Plating] Chromate Plating | ||
1,991,681 VND | 1 Pack(s) | 3,000 Pieces Per Package 3,000 Pieces Per Package | 6 Day(s) or more | - | 3 | 10 | [Chromate Plating] Chromate Plating | ||
1,999,680 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 15 Day(s) or more | - | 4 | 6 | [Chromate Plating] Chromate Plating | ||
1,713,225 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | 6 Day(s) or more | - | 4 | 8 | [Chromate Plating] Chromate Plating | ||
1,499,760 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 15 Day(s) or more | - | 4 | 10 | [Chromate Plating] Chromate Plating | ||
2,019,497 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 6 Day(s) or more | - | 4 | 12 | [Chromate Plating] Chromate Plating | ||
1,499,760 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 15 Day(s) or more | - | 4 | 14 | [Chromate Plating] Chromate Plating | ||
2,499,600 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 15 Day(s) or more | - | 4 | 6 | [Chromate Plating] Black Chromate | ||
1,799,712 VND | 1 Pack(s) | 1,800 Pieces Per Package 1,800 Pieces Per Package | 15 Day(s) or more | - | 4 | 8 | [Chromate Plating] Black Chromate | ||
1,874,700 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 15 Day(s) or more | - | 4 | 10 | [Chromate Plating] Black Chromate | ||
1,874,700 VND | 1 Pack(s) | 1,500 Pieces Per Package 1,500 Pieces Per Package | 15 Day(s) or more | - | 4 | 12 | [Chromate Plating] Black Chromate | ||
1,499,760 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 15 Day(s) or more | - | 4 | 14 | [Chromate Plating] Black Chromate |
Loading...Tải…
Thread Type | Tap-Tight | Detailed Shape | Pan | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Steel | Tip Shape | Other special shapes |
Additional Shape | Flanged | Sales Unit | Box/package | Application | Standard |