(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- TRX Slim Head Screw
- Part number for series including of CSXS.
- Bolt Material: Steel and Stainless steel.
- Surface Treatment: Trivalent Black, Trivalent White and Nickel Plating and Black Paint.
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6
- Length L (mm)8, 10, 12, 15, 20, 25, 30.
- Head Shape: Low Head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: Hexalobular socket
- This product is manufactured in Japanese standards.
- Low head screws are typically used in applications where a low-profile fastening solution is required.
Part Number |
---|
CSXSLH-STN-M5-30 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Detailed Shape | Material | Sales Unit | Pitch (mm) | SurfaceTreatment | Thread Type | Additional Shape | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,624,580 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 30 | Ultra Low Head | [Steel] Steel | Box/package | 0.8 | [Nickel Plating] Nickel Plating | Metric coarse | Standard | Standard |
Loading...Tải…
Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|
Please check the type/dimensions/specifications of the part CSXSLH-STN-M5-30 in the TRX Slim Head Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSXSLH-STN-M5-30 trong chuỗi TRX Slim Head Screw.
Part Number |
---|
CSXSLH-ST3B-M2-5 |
CSXSLH-ST3B-M2-6 |
CSXSLH-ST3B-M2-8 |
CSXSLH-STN-M5-6 |
CSXSLH-STN-M5-8 |
CSXSLH-STN-M6-10 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Detailed Shape | Material | Sales Unit | Pitch (mm) | SurfaceTreatment | Thread Type | Additional Shape | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,998,720 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 2 | 5 | Ultra Low Head | [Steel] Steel | Box/package | 0.4 | [Trivalent Chromate] Trivalent Black | Metric coarse | Standard | Standard | ||
7,998,720 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 2 | 6 | Ultra Low Head | [Steel] Steel | Box/package | 0.4 | [Trivalent Chromate] Trivalent Black | Metric coarse | Standard | Standard | ||
8,498,640 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 2 | 8 | Ultra Low Head | [Steel] Steel | Box/package | 0.4 | [Trivalent Chromate] Trivalent Black | Metric coarse | Standard | Standard | ||
2,453,607 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 5 | 6 | Low Head | [Steel] Steel | Box/package | - | [Nickel Plating] Nickel Plating | - | - | - | ||
2,011,510 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | - | 5 | 8 | Ultra Low Head | [Steel] Steel | Box/package | 0.8 | [Nickel Plating] Nickel Plating | Metric coarse | Standard | Standard | ||
2,999,520 VND | 400 Pieces Per Package 400 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 6 | 10 | Ultra Low Head | [Steel] Steel | Box/package | 1 | [Nickel Plating] Nickel Plating | Metric coarse | Standard | Standard |