(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TRX Slim Head Screw【1-2,000 Pieces Per Package】 (Part Number)

TRX Slim Head Screw
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,840VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- TRX Slim Head Screw
- Part number for series including of CSXS.
- Bolt Material: Steel and Stainless steel.
- Surface Treatment: Trivalent Black, Trivalent White and Nickel Plating and Black Paint.
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6
- Length L (mm)8, 10, 12, 15, 20, 25, 30.
- Head Shape: Low Head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: Hexalobular socket
- This product is manufactured in Japanese standards.
- Low head screws are typically used in applications where a low-profile fastening solution is required.

Part Number
CSXSLH-STN-M3-8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Detailed Shape Material Sales Unit Pitch
(mm)
SurfaceTreatment Thread Type Additional Shape Application

2,431,610 VND

1 Pack(s)

2,000 Pieces Per Package

2,000 Pieces Per Package

6 Day(s) or more 1038Ultra Low Head[Steel] SteelBox/package0.5[Nickel Plating] Nickel PlatingMetric coarseStandardStandard

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)

Please check the type/dimensions/specifications of the part CSXSLH-STN-M3-8 in the TRX Slim Head Screw series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CSXSLH-STN-M3-8 trong chuỗi TRX Slim Head Screw.

Products like this...

Part Number
CSXSLH-ST3B-M2-5
CSXSLH-ST3B-M2-6
CSXSLH-ST3B-M2-8
CSXSLH-STN-M4-10
CSXSLH-STN-M4-12
CSXSLH-STN-M4-16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Detailed Shape Material Sales Unit Pitch
(mm)
SurfaceTreatment Thread Type Additional Shape Application

7,998,720 VND

2,000 Pieces Per Package

2,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1025Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

7,998,720 VND

2,000 Pieces Per Package

2,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1026Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

8,498,640 VND

2,000 Pieces Per Package

2,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1028Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarseStandardStandard

2,321,628 VND

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10410Ultra Low Head[Steel] SteelBox/package0.7[Nickel Plating] Nickel PlatingMetric coarseStandardStandard

2,451,607 VND

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10412Ultra Low Head[Steel] SteelBox/package0.7[Nickel Plating] Nickel PlatingMetric coarseStandardStandard

1,374,780 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10416Ultra Low Head[Steel] SteelBox/package0.7[Nickel Plating] Nickel PlatingMetric coarseStandardStandard