(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sealing Washer S1 (Space Saving) (Part Number)

Sealing Washer S1 (Space Saving)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      16,440VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 2.8 3.8 4.8 5.8 7.8 9.8 11.8 13.8 15.8 17.8 19.8 21.75 23.75 24.75 27.75 29.75 35.75 37.75 41.7 47.7
[Nominal Thread (M)] 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24 25 28 30 36 38 42 48
[Thickness t (mm)] 1.2 1.6 2
[Outer diameter (mm)] 10 11 12 13 16 18

Part Number
WSPKS1MK-SUS-M4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

31,015 VND

1 Piece(s) 6 Day(s) or more 10Stainless Steel[Not Provided] No3.841.2Low Quantity (can be purchased from one)[Not Provided] No9.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Seal Washer Type (Application) For fluids

Please check the type/dimensions/specifications of the part WSPKS1MK-SUS-M4 in the Sealing Washer S1 (Space Saving) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSPKS1MK-SUS-M4 trong chuỗi Sealing Washer S1 (Space Saving).

Products like this...

Part Number
WSPKS1MK-ST-M16
WSPKS1MK-ST-M18
WSPKS1MK-ST-M22
WSPKS1MK-SUS-M5
WSPKS1MK-SUS-M6
WSPKS1MK-SUS-M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

25,995 VND

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric15.8161.2Low Quantity (can be purchased from one)[Not Provided] Fabric22.5

26,688 VND

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric17.8181.2Low Quantity (can be purchased from one)[Not Provided] Fabric24.5

32,185 VND

1 Piece(s) 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric21.75221.6Low Quantity (can be purchased from one)[Not Provided] Fabric30

33,643 VND

1 Piece(s) 6 Day(s) or more 10Stainless Steel[Not Provided] No4.851.2Low Quantity (can be purchased from one)[Not Provided] No10

36,273 VND

1 Piece(s) 6 Day(s) or more 10Stainless Steel[Not Provided] No5.861.2Low Quantity (can be purchased from one)[Not Provided] No11

38,903 VND

1 Piece(s) 6 Day(s) or more 10Stainless Steel[Not Provided] No7.881.2Low Quantity (can be purchased from one)[Not Provided] No13.5