(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 2.8 3.8 4.8 5.8 7.8 9.8 11.8 13.8 15.8 17.8 19.8 21.75 23.75 24.75 27.75 29.75 35.75 37.75 41.7 47.7
[Nominal Thread (M)] 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24 25 28 30 36 38 42 48
[Thickness t (mm)] 1.2 1.6 2
[Outer diameter (mm)] 10 11 12 13 16 18
Part Number |
---|
WSPKS1MK-ST-M10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21,628 VND | 1 Piece(s) | 7 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 9.8 | 10 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 15.5 |
Loading...Tải…
Type | Seal Washer | Type (Application) | For fluids |
---|
Please check the type/dimensions/specifications of the part WSPKS1MK-ST-M10 in the Sealing Washer S1 (Space Saving) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSPKS1MK-ST-M10 trong chuỗi Sealing Washer S1 (Space Saving).
Part Number |
---|
WSPKS1MK-ST-M12 |
WSPKS1MK-ST-M14 |
WSPKS1MK-ST-M16 |
WSPKS1MK-ST-M18 |
WSPKS1MK-ST-M22 |
WSPKS1MK-ST-M24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Surface Treatment (Detailed) | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24,408 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 11.8 | 12 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 18 | ||
24,410 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 13.8 | 14 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 20 | ||
25,995 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 15.8 | 16 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 22.5 | ||
26,688 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 17.8 | 18 | 1.2 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 24.5 | ||
32,185 VND | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 21.75 | 22 | 1.6 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 30 | ||
34,576 VND | 1 Piece(s) | 7 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 23.75 | 24 | 1.6 | Low Quantity (can be purchased from one) | [Not Provided] Fabric | 32 |