(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pierce-Bonded Washer (Gray Rubber)【1-1,000 Pieces Per Package】 (Part Number)

Pierce-Bonded Washer (Gray Rubber)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,855VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type (application)] For fluids
[Type] Sealing Washer
[Surface treatment] None
[Surface treatment](Details) none
[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 4 5 6
[Nominal Thread (M)] 4 5 6
[Thickness t (mm)] 3 3.5
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Outer diameter (mm)] 10 14

Part Number
WSPK-SUS-M4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

4,855 VND

1 Piece(s) 6 Day(s) or more 10Stainless Steel[Not Provided] No443Low Quantity (can be purchased from one)[Not Provided] No10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Seal Washer Type (Application) For fluids

Please check the type/dimensions/specifications of the part WSPK-SUS-M4 in the Pierce-Bonded Washer (Gray Rubber) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSPK-SUS-M4 trong chuỗi Pierce-Bonded Washer (Gray Rubber).

Products like this...

Part Number
WSPK-ST-M5
WSPK-ST-M6
WSPK-SUS-M5
WSPK-SUS-M6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

1,177,811 VND

1,000 Pieces Per Package

1,000 Pieces Per Package

1 Pack(s) 6 Day(s) or more -[Steel] Steel[Not Provided] Fabric553.5Box/package[Not Provided] Fabric14

673,892 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 6 Day(s) or more -[Steel] Steel[Not Provided] Fabric663.5Box/package[Not Provided] Fabric14

5,320 VND

1 Piece(s) 6 Day(s) or more 10Stainless Steel[Not Provided] No553.5Low Quantity (can be purchased from one)[Not Provided] No14

6,506 VND

1 Piece(s) 6 Day(s) or more 10Stainless Steel[Not Provided] No663.5Low Quantity (can be purchased from one)[Not Provided] No14