(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack dowel (E) none
[Nominal designation of screw thread (M)] 4 5 6 8 10 12
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 4.1 5 6.7 8.8 14 B dimensions 9 10 12 14 19 21
[Pitch] 0.7 0.8 1 1.25 1.5 1.75
Part Number |
---|
TBN2A-STC-M8 |
TBN2A-STCB-M8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Nominal (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,044,332 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 6 Day(s) or more | - | 8 | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | 6.7 | 14 | 1.25 | 2.2 | 9.5 | 23 | ||
1,187,310 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 15 Day(s) or more | - | 8 | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | 6.7 | 14 | 1.25 | 2.2 | 9.5 | 23 |
Loading...Tải…
Material | Steel | Screw Thread Types | Metric coarse | Dowel (E) | No |