(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack dowel (E) none
[Nominal designation of screw thread (M)] 4 5 6 8 10 12
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 4.1 5 6.7 8.8 14 B dimensions 9 10 12 14 19 21
[Pitch] 0.7 0.8 1 1.25 1.5 1.75
Part Number |
---|
TBN2A-ST-M12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Nominal (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,425,771 VND | 1 Pack(s) | 150 Pieces Per Package 150 Pieces Per Package | 6 Day(s) or more | 10 | 12 | [N/A] Fabric | Box/package | [N/A] Fabric | 14 | 21 | 1.75 | 3.0 | 15 | 28 |
Loading...Tải…
Material | Steel | Screw Thread Types | Metric coarse | Dowel (E) | No |
---|
Please check the type/dimensions/specifications of the part TBN2A-ST-M12 in the T-Weld Nut (2A) (With Pilot, No Dowel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TBN2A-ST-M12 trong chuỗi T-Weld Nut (2A) (With Pilot, No Dowel).
Part Number |
---|
TBN2A-ST-M10 |
TBN2A-ST-M4 |
TBN2A-ST-M5 |
TBN2A-ST-M6 |
TBN2A-ST-M8 |
TBN2A-ST3B-M10 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Thread Nominal (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | B Dimension | Pitch | t | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
862,112 VND | 150 Pieces Per Package 150 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 10 | [N/A] Fabric | Box/package | [N/A] Fabric | 8.8 | 19 | 1.5 | 2.3 | 12.7 | 30 | ||
1,535,504 VND | 700 Pieces Per Package 700 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 4 | [N/A] Fabric | Box/package | [N/A] Fabric | 4.1 | 9 | 0.7 | 1.6 | 6.2 | 18 | ||
1,535,504 VND | 700 Pieces Per Package 700 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 5 | [N/A] Fabric | Box/package | [N/A] Fabric | 4.1 | 10 | 0.8 | 1.6 | 6.2 | 18 | ||
7,405 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | [N/A] Fabric | Low Quantity (can be purchased from one) | [N/A] Fabric | 5 | 12 | 1 | 1.8 | 8 | 21 | |||
897,356 VND | 250 Pieces Per Package 250 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 8 | [N/A] Fabric | Box/package | [N/A] Fabric | 6.7 | 14 | 1.25 | 2.2 | 9.5 | 23 | ||
1,349,784 VND | 150 Pieces Per Package 150 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 10 | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | 8.8 | 19 | 1.5 | 2.3 | 12.7 | 30 |