(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Weld Nut (1A) (With Pilot and Dowel)【150-700 Pieces Per Package】 (Part Number)

T-Weld Nut (1A) (With Pilot and Dowel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      862,112VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack
[Nominal designation of screw thread (M)] 4 5 6 8 10
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 4.1 5 6.7 8.8 B dimensions 9 10 12 14 19
[Pitch] 0.7 0.8 1 1.25 1.5 t 1.6 1.8 2.2 2.3 D 6.2 8 9.5 12.7 A 18 21 23 30 dowel (E) 3 3.5

Part Number
TBN1A-ST-M8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

897,356 VND

1 Pack(s)

250 Pieces Per Package

250 Pieces Per Package

6 Day(s) or more 108[N/A] Fabric[N/A] Fabric6.7141.252.29.5233.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Screw Thread Types Metric coarse Sales Unit Box/package

Please check the type/dimensions/specifications of the part TBN1A-ST-M8 in the T-Weld Nut (1A) (With Pilot and Dowel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TBN1A-ST-M8 trong chuỗi T-Weld Nut (1A) (With Pilot and Dowel).

Products like this...

Part Number
TBN1A-ST-M4
TBN1A-ST-M5
TBN1A-ST-M6
TBN1A-ST3B-M10
TBN1A-ST3W-M10
TBN1A-ST3W-M4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

1,535,504 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 6 Day(s) or more 104[N/A] Fabric[N/A] Fabric4.190.71.66.2183

1,535,504 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 6 Day(s) or more 105[N/A] Fabric[N/A] Fabric4.1100.81.66.2183

891,107 VND

400 Pieces Per Package

400 Pieces Per Package

1 Pack(s) 6 Day(s) or more 106[N/A] Fabric[N/A] Fabric51211.88213

1,349,784 VND

150 Pieces Per Package

150 Pieces Per Package

1 Pack(s) 15 Day(s) or more 1010Trivalent Chromate[Trivalent Chromate] Trivalent Black8.8191.52.312.7303.5

1,240,051 VND

150 Pieces Per Package

150 Pieces Per Package

1 Pack(s) 6 Day(s) or more 1010Trivalent Chromate[Trivalent Chromate] Trivalent White8.8191.52.312.7303.5

2,017,177 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 6 Day(s) or more 104Trivalent Chromate[Trivalent Chromate] Trivalent White4.190.71.66.2183