(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Press Wing Nut (High Shape)【1-700 Pieces Per Package】 (Part Number)

Press Wing Nut (High Shape)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,878VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel stainless.
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating coating silver / copper / tin plating.

Part Number
CHNHHI-STC-M6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height D A

786,874 VND

1 Pack(s)

500 Pieces Per Package

500 Pieces Per Package

6 Day(s) or more -6[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Chromate Plating1025.412.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Thread Type Metric coarse Applications, Functions Hand tightening

Please check the type/dimensions/specifications of the part CHNHHI-STC-M6 in the Press Wing Nut (High Shape) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CHNHHI-STC-M6 trong chuỗi Press Wing Nut (High Shape).

Products like this...

Part Number
CHNHHI-ST3W-M4
CHNHHI-ST3W-M5
CHNHHI-ST3W-M6
CHNHHI-STC-M8
CHNHHI-STCB-M4
CHNHHI-STCG-M4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height D A

1,035,834 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 6 Day(s) or more 104[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White9.522.211

1,016,337 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 6 Day(s) or more 105[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White9.522.211

882,858 VND

500 Pieces Per Package

500 Pieces Per Package

1 Pack(s) 6 Day(s) or more 106[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White1025.412.8

695,388 VND

250 Pieces Per Package

250 Pieces Per Package

1 Pack(s) 6 Day(s) or more -8[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Chromate Plating11.531.817

1,028,835 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 6 Day(s) or more -4[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Black Chromate9.522.211

1,049,832 VND

700 Pieces Per Package

700 Pieces Per Package

1 Pack(s) 15 Day(s) or more -4[Steel] Steel[Chromate Plating] Chromate PlatingBox/package[Chromate Plating] Green Chromate9.522.211