(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Material] Steel stainless steel
[Surface treatment] None trivalent chromate bright chromate plating chrome plating nickel plating chrome plating coating silver, copper, tin plated
Part Number |
---|
CHNHR-STCB-M3 |
CHNHR-STCG-M3 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (H) | D | A |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,101,503 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) or more | - | 3 | [Steel] Steel | Chromate Plating | Box/package | [Chromate Plating] Black Chromate | 9 | 17 | 6.5 | ||
2,999,520 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 15 Day(s) or more | - | 3 | [Steel] Steel | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | 9 | 17 | 6.5 |
Loading...Tải…
Thread Type | Metric coarse | Applications, Functions | Hand tightening |