(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Check Valve, NRV Series

Check Valve, NRV Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      205,943VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6 options of screw types to choose from.

Part Number
NRV-06-P
NRV-08-P
NRV-10-P
NRV-15-P
NRV-20-P
NRV-25-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEffective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Pneumatic Fitting Diameter

205,943 VND

1 Piece(s) 5 Day(s) or more 18~201/8

205,943 VND

1 Piece(s) 5 Day(s) or more 27~301/4

288,416 VND

1 Piece(s) 5 Day(s) or more 60~1003/8

288,416 VND

1 Piece(s) 5 Day(s) or more 73~1001/2

473,590 VND

1 Piece(s) 5 Day(s) or more 230~3003/4

462,121 VND

1 Piece(s) 5 Day(s) or more 260~3001

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Main Body Shape Straight Material Aluminum Alloy
Seal Material NBR Input Side, Port Type P Female Thread Output Side, Port Type A Female Thread