(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket Flexible Aluminum / Sensor Attach Sensor Attach N (for Round Shaft / Square Shaft)

Sensor Bracket Flexible Aluminum / Sensor Attach Sensor Attach N (for Round Shaft / Square Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      435,646VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports large sizes sensor makers. Can carry out installations with multiple variations.

Part Number
FSFMANM03-08A
FSFMANM03-10A
FSFMANM03-12A
FSFMANM03-14A
FSFMANM03-16A
FSFMANM03-S0A
FSFMANM03-S2A
FSFMANM04-08A
FSFMANM04-10A
FSFMANM04-12A
FSFMANM04-14A
FSFMANM04-16A
FSFMANM04-S0A
FSFMANM04-S2A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSWidth Length 1 Thickness / height Mounting Pitch Shaft Diameter 1

435,981 VND

1 Piece(s) 9 Day(s) or more 10204112M3-8Pφ8

443,218 VND

1 Piece(s) 6 Day(s) or more 10204112M3-8Pφ10

545,412 VND

1 Piece(s) 6 Day(s) or more 10204312M3-8Pφ12

467,855 VND

1 Piece(s) 9 Day(s) or more 10255015M3-8Pφ14

467,855 VND

1 Piece(s) 9 Day(s) or more 10255015M3-8Pφ16

475,823 VND

1 Piece(s) 9 Day(s) or more 10204312M3-8P□10

496,540 VND

1 Piece(s) 9 Day(s) or more 10255015M3-8P□12

435,981 VND

1 Piece(s) 9 Day(s) or more 10204112M4-12Pφ8

443,218 VND

1 Piece(s) 6 Day(s) or more 10204112M4-12Pφ10

435,646 VND

1 Piece(s) 6 Day(s) or more 10204312M4-12Pφ12

467,855 VND

1 Piece(s) 9 Day(s) or more 10255015M4-12Pφ14

475,088 VND

1 Piece(s) 6 Day(s) or more 10255015M4-12Pφ16

475,823 VND

1 Piece(s) 6 Day(s) or more 10204312M4-12P□10

596,654 VND

1 Piece(s) 6 Day(s) or more 10255015M4-12P□12

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material A6063BE-T5 Surface Treatment No