(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Supports large sizes sensor makers. Can carry out installations with multiple variations.
Part Number |
---|
FSFMAFM03-08S |
FSFMAFM03-10S |
FSFMAFM03-12S |
FSFMAFM03-14S |
FSFMAFM03-16S |
FSFMAFM03-S0S |
FSFMAFM03-S2S |
FSFMAFM04-08S |
FSFMAFM04-10S |
FSFMAFM04-12S |
FSFMAFM04-14S |
FSFMAFM04-16S |
FSFMAFM04-S0S |
FSFMAFM04-S2S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Width | Length 1 | Plate Thickness t | Mounting Pitch | Shaft Diameter 1 |
---|---|---|---|---|---|---|---|---|---|---|
299,013 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 58 | 3 | M3-8P | φ8 | ||
301,767 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 58 | 3 | M3-8P | φ10 | ||
304,521 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 16 | 58 | 3 | M3-8P | φ12 | ||
387,537 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 70 | 4 | M3-8P | φ14 | ||
387,537 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 70 | 4 | M3-8P | φ16 | ||
306,882 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 58 | 3 | M3-8P | □10 | ||
311,997 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16 | 58 | 3 | M3-8P | □12 | ||
319,866 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 22 | 62 | 3 | M4-12P | φ8 | ||
319,866 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 22 | 62 | 3 | M4-12P | φ10 | ||
322,620 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 22 | 62 | 3 | M4-12P | φ12 | ||
405,439 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 22 | 72 | 4 | M4-12P | φ14 | ||
407,799 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 22 | 72 | 4 | M4-12P | φ16 | ||
327,734 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 22 | 62 | 3 | M4-12P | □10 | ||
332,849 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 22 | 62 | 3 | M4-12P | □12 |
Loading...Tải…
Material | SUS304 | Surface Treatment | No |