(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Supports large sizes sensor makers. Can carry out installations with multiple variations.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Width | Thickness / height | Plate Thickness t | Reference dimension L | Number of long holes | Applicable size | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|
86,971 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 6 | 1.5 | 80 | 2 | M3 | Slotted holes included | ||
89,760 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11 | 8 | 2 | 80 | 2 | M4 | Slotted holes included | ||
92,150 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 9 | 2 | 80 | 2 | M5 | Slotted holes included | ||
92,150 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 6 | 1.5 | 120 | 3 | M3 | Slotted holes included | ||
97,330 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11 | 8 | 2 | 120 | 3 | M4 | Slotted holes included | ||
102,906 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 9 | 2 | 120 | 3 | M5 | Slotted holes included | ||
118,446 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 6 | 1.5 | 160 | 4 | M3 | Slotted holes included | ||
123,625 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11 | 8 | 2 | 160 | 4 | M4 | Slotted holes included | ||
126,016 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 9 | 2 | 160 | 4 | M5 | Slotted holes included | ||
123,625 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 6 | 1.5 | 200 | 5 | M3 | Slotted holes included | ||
136,775 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11 | 8 | 2 | 200 | 5 | M4 | Slotted holes included | ||
136,775 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 9 | 2 | 200 | 5 | M5 | Slotted holes included | ||
126,016 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 6 | 1.5 | 240 | 6 | M3 | Slotted holes included | ||
139,165 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11 | 8 | 2 | 20 | 6 | M4 | Slotted holes included | ||
141,953 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 9 | 2 | 240 | 6 | M5 | Slotted holes included | ||
118,446 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 6 | 1.5 | 500 | No | M3 | No slotted holes | ||
139,165 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11 | 8 | 2 | 500 | No | M4 | No slotted holes | ||
147,131 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 9 | 2 | 500 | No | M5 | No slotted holes | ||
192,155 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 9 | 6 | 1.5 | 520 | 13 | M3 | Slotted holes included | ||
205,301 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 11 | 8 | 2 | 520 | 13 | M4 | Slotted holes included | ||
220,838 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12 | 9 | 2 | 520 | 13 | M5 | Slotted holes included |
Part Number |
---|
Loading...Tải…
Material | A6063S-T5 | Surface Treatment | Clear Anodize Processing |