(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Supports large sizes sensor makers. Can carry out installations with multiple variations.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Reference dimension A | Length 1 | Plate Thickness t | I.D. (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|
117,713 VND | 1 Piece(s) | 6 Day(s) or more | 10 | SUS304 | No | 10 | 16 | 1.5 | 4.1 | ||
102,510 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 10 | 16 | 2 | 4.1 | ||
110,478 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 15 | 21 | 1.5 | 4.1 | ||
102,510 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 15 | 21 | 2 | 4.1 | ||
113,266 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 20 | 26 | 1.5 | 4.1 | ||
115,323 VND | 1 Piece(s) | 6 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 20 | 26 | 2 | 4.1 | ||
113,266 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 25 | 31 | 1.5 | 4.1 | ||
120,503 VND | 1 Piece(s) | 6 Day(s) or more | 10 | SUS304 | No | 30 | 36 | 1.5 | 4.1 | ||
115,656 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 35 | 41 | 1.5 | 4.1 | ||
115,656 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 40 | 46 | 1.5 | 4.1 | ||
110,478 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 10 | 16 | 1.5 | 6.1 | ||
102,510 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 10 | 16 | 2 | 6.1 | ||
110,478 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 15 | 21 | 1.5 | 6.1 | ||
102,510 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 15 | 21 | 2 | 6.1 | ||
113,266 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 20 | 26 | 1.5 | 6.1 | ||
108,086 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 20 | 26 | 2 | 6.1 | ||
113,266 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 25 | 31 | 1.5 | 6.1 | ||
113,266 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 30 | 36 | 1.5 | 6.1 | ||
115,656 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 35 | 41 | 1.5 | 6.1 | ||
115,656 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 40 | 46 | 1.5 | 6.1 |
Part Number |
---|
Loading...Tải…
Width | 18 | Thickness / height | 17.5 |