(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Supports large sizes sensor makers. Can carry out installations with multiple variations.
Part Number |
---|
FS03LT010-S |
FS03LT010-Z |
FS03LT015-S |
FS03LT015-Z |
FS03LT020-S |
FS03LT020-Z |
FS03LT025-S |
FS03LT030-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Reference dimension A | Length 1 | Plate Thickness t |
---|---|---|---|---|---|---|---|---|---|---|
108,086 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 10 | 15 | 1.5 | ||
102,510 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 10 | 15 | 2 | ||
117,713 VND | 1 Piece(s) | 6 Day(s) or more | 10 | SUS304 | No | 15 | 20 | 1.5 | ||
102,510 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 15 | 20 | 2 | ||
117,713 VND | 1 Piece(s) | 6 Day(s) or more | 10 | SUS304 | No | 20 | 25 | 1.5 | ||
102,510 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SPCC | Cathodic electrodeposition coating: Black | 20 | 25 | 2 | ||
113,266 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 25 | 30 | 1.5 | ||
113,266 VND | 1 Piece(s) | 9 Day(s) or more | 10 | SUS304 | No | 30 | 35 | 1.5 |
Part Number |
---|
Loading...Tải…
Width | 16 | Thickness / height | 16 |