(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LC HD Type (with high rigidity)

Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LC HD Type (with high rigidity)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,178VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Corresponding sensor] Omron Corp/E3Z, E3S-A, Keyence Corp/PZ, SUNX Corp/CX, EQ, Yamatake Corp/HPA, HPB, Optex FA Corp/Z

Part Number
FSCZLC030-G
FSCZLC040-G
FSCZLC050-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSReference dimension A Length 1

288,235 VND

1 Piece(s) 6 Day(s) or more 1029.254

291,023 VND

1 Piece(s) 6 Day(s) or more 1039.264

286,178 VND

1 Piece(s) 9 Day(s) or more 1049.274

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SPHC Surface Treatment Cathodic electrodeposition coating: Black Width 33
Thickness / height 44 Plate Thickness t 4