(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket Single Type Plate for Photoelectric Sensor CZ-LY Type

Sensor Bracket Single Type Plate for Photoelectric Sensor CZ-LY Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      189,365VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, EQ, Yamatake Corp/HPB, Optex FA Corp/Z

Part Number
FSCZLY025-S
FSCZLY025-Z
FSCZLY030-S
FSCZLY030-Z
FSCZLY035-S
FSCZLY040-S
FSCZLY045-S
FSCZLY050-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Reference dimension A Length 1 Thickness / height Plate Thickness t

218,048 VND

1 Piece(s) 9 Day(s) or more 10SUS304No2546.5162

189,365 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black2546.816.32.3

220,838 VND

1 Piece(s) 9 Day(s) or more 10SUS304No3051.5162

189,365 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3051.816.32.3

223,228 VND

1 Piece(s) 9 Day(s) or more 10SUS304No3556.5162

226,018 VND

1 Piece(s) 9 Day(s) or more 10SUS304No4061.5162

226,018 VND

1 Piece(s) 9 Day(s) or more 10SUS304No4566.5162

228,805 VND

1 Piece(s) 9 Day(s) or more 10SUS304No5071.5162

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Width 51.5