(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket Single Plate Type, RE Series for Reflector Plate

Sensor Bracket Single Plate Type, RE Series for Reflector Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      194,545VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensor bracket for single plate reflector. Material can be selected from stainless steel or iron.

Part Number
FSRELX035-S
FSRELX035-Z
FSRELX050-S
FSRELX050-Z
FSRELX065-S
FSRESX040-S
FSRESX040-Z
FSRESX055-S
FSRESX055-Z
FSRESX070-S
FSRESY025-S
FSRESY025-Z
FSREZX032-S
FSREZX032-Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Reference dimension A Width W Length L Plate Thickness t Type

222,893 VND

1 Piece(s) 6 Day(s) or more 10SUS304No3541652.0L-Type

202,511 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black3541652.3L-Type

239,165 VND

1 Piece(s) 9 Day(s) or more 10SUS304No5041802.0L-Type

223,228 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black5041802.3L-Type

263,070 VND

1 Piece(s) 9 Day(s) or more 10SUS304No6541952.0L-Type

212,535 VND

1 Piece(s) 6 Day(s) or more 10SUS304No4041802.0Straight

194,545 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black4041802.3Straight

233,985 VND

1 Piece(s) 6 Day(s) or more 10SUS304No5541952.0Straight

220,838 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black5541952.3Straight

257,493 VND

1 Piece(s) 9 Day(s) or more 10SUS304No70411102.0Straight

225,285 VND

1 Piece(s) 6 Day(s) or more 10SUS304No256045.52.0Side

218,048 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black256045.52.3Side

257,493 VND

1 Piece(s) 6 Day(s) or more 10SUS304No326057.52.0Z Type

247,133 VND

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black326057.52.3Z Type

Loading...Tải…

  1. 1