(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Bracket Single Type Plate for Photoelectric Sensor RD Series

Sensor Bracket Single Type Plate for Photoelectric Sensor RD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      254,368VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Corresponding sensor] Omron Corp/E39-R10, KEYENCE R2, SUNX Corporation/RF-230, Yamatake Corp./FE-RR17

Part Number
FSRDLX040-S
FSRDLX070-S
FSRDSX045-S
FSRDSX075-S
FSRDSY030-S
FSRDZX040-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSReference dimension A Width W Length L Type

283,788 VND

1 Piece(s) 9 Day(s) or more 10405266L-Type

312,873 VND

1 Piece(s) 9 Day(s) or more 10705296L-Type

280,998 VND

1 Piece(s) 9 Day(s) or more 10455279Straight

307,693 VND

1 Piece(s) 9 Day(s) or more 107552109Straight

254,368 VND

1 Piece(s) 6 Day(s) or more 10306256Side

265,460 VND

1 Piece(s) 9 Day(s) or more 10406271Z Type

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material SUS304 Surface Treatment No Plate Thickness t 2.0