(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Washer for Caps【1-5,000 Pieces Per Package】 (Part Number)

Spring Washer for Caps
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      460VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number
WSPC-ST3W-M27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

67,527 VND

1 Piece(s) Available 7 Day(s) or more 10[Steel] SteelTrivalent Chromate27.5275.5Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B40

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSPC-ST3W-M27 in the Spring Washer for Caps series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSPC-ST3W-M27 trong chuỗi Spring Washer for Caps.

Products like this...

Part Number
WSPC-ST-M16
WSPC-ST-M18
WSPC-ST-M20
WSPC-ST3W-M3
WSPC-ST3W-M30
WSPC-ST3W-M33
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

8,110 VND

1 Piece(s) 4 Day(s) or more 10[Steel] Steel-16.2163.2Low Quantity (can be purchased from one)---[SWRH] SWRH72B24.4

44,166 VND

1 Piece(s)Available 7 Day(s) or more 10[Steel] Steel-18.2183.5Low Quantity (can be purchased from one)---[SWRH] SWRH72B26.4

8,826 VND

1 Piece(s) 4 Day(s) or more 10[Steel] Steel-20.2204.5Low Quantity (can be purchased from one)---[SWRH] SWRH72B30.6

700 VND

1 Piece(s) Same day 10[Steel] SteelTrivalent Chromate3.131Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B5.6

81,988 VND

1 Piece(s)Available 6 Day(s) or more 10[Steel] SteelTrivalent Chromate30.5306Low Quantity (can be purchased from one)-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B44.1

2,039,673 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10[Steel] SteelTrivalent Chromate3333-Box/package-[Trivalent Chromate] Trivalent White-[SWRH] SWRH72B-