(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Whitworth Round Washer【1-1,500 Pieces Per Package】 (Part Number)

Whitworth Round Washer
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,780VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Parkerizing, Painting, Coating

 
Drawing of round washer, Whitworth

Steel

NominalI.D. (d)Outer Diameter (D)Thickness (t)
Reference dimensionsToleranceReference dimensionsToleranceReference dimensionsTolerance (±)
3/165.5+0.25
0
160
-0.4
1.60.4
1/47.2+0.6
0
190
-0.7
0.2
5/168.5+0.6
0
220
-0.8
3/810.5+0.5
0
260
-0.5
1/214.5+0.7
0
320
-1
2.30.25
5/818+0.5
0
380
-0.5
0.3
3/422+0.8
0
450
-1
3.2
7/824+0.8
0
500
-1
0.4
1"28+0.5
0
580
-0.6
0.3

SUS

NominalI.D. (d)Outer Diameter (D)Thickness (t)
Reference dimensionsToleranceReference dimensionsToleranceReference dimensionsTolerance (±)
1/47.2+0.6
0
190
-0.7
1.50.2
5/168.5+0.6
0
220
-0.8
3/810.5+0.5
0
260
-0.5
1/214.5+0.7
0
320
-1
2.00.25
5/818+0.5
0
380
-0.5
0.3
3/422+0.8
0
450
-1.0
3.00.3
7/824+0.8
0
500
-1.0
3.00.4
1"28+0.5
0
580
-0.6
0.3
Part Number
WSWT-STCB-W5/8
WSWT-STCG-W5/8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

1,803,437 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

6 Day(s) or more -[Steel] SteelChromate Plating182.3Box/package-[Chromate Plating] Black Chromate5/8SPCC38

1,149,816 VND

1 Pack(s)

200 Pieces Per Package

200 Pieces Per Package

14 Day(s) or more -[Steel] SteelChromate Plating182.3Box/package-[Chromate Plating] Green Chromate5/8SPCC38

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Flat Washer Type (Application) Flat Washer