(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Whitworth Round Washer【1-1,500 Pieces Per Package】 (Part Number)

Whitworth Round Washer
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,780VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Parkerizing, Painting, Coating

 
Drawing of round washer, Whitworth

Steel

NominalI.D. (d)Outer Diameter (D)Thickness (t)
Reference dimensionsToleranceReference dimensionsToleranceReference dimensionsTolerance (±)
3/165.5+0.25
0
160
-0.4
1.60.4
1/47.2+0.6
0
190
-0.7
0.2
5/168.5+0.6
0
220
-0.8
3/810.5+0.5
0
260
-0.5
1/214.5+0.7
0
320
-1
2.30.25
5/818+0.5
0
380
-0.5
0.3
3/422+0.8
0
450
-1
3.2
7/824+0.8
0
500
-1
0.4
1"28+0.5
0
580
-0.6
0.3

SUS

NominalI.D. (d)Outer Diameter (D)Thickness (t)
Reference dimensionsToleranceReference dimensionsToleranceReference dimensionsTolerance (±)
1/47.2+0.6
0
190
-0.7
1.50.2
5/168.5+0.6
0
220
-0.8
3/810.5+0.5
0
260
-0.5
1/214.5+0.7
0
320
-1
2.00.25
5/818+0.5
0
380
-0.5
0.3
3/422+0.8
0
450
-1.0
3.00.3
7/824+0.8
0
500
-1.0
3.00.4
1"28+0.5
0
580
-0.6
0.3
Part Number
WSWT-STC-W5/8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

43,426 VND

1 Piece(s) Available 6 Day(s) or more -[Steel] SteelChromate Plating182.3Low Quantity (can be purchased from one)-[Chromate Plating] Chromate Plating5/8SPCC38

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Flat Washer Type (Application) Flat Washer

Please check the type/dimensions/specifications of the part WSWT-STC-W5/8 in the Whitworth Round Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSWT-STC-W5/8 trong chuỗi Whitworth Round Washer.

Products like this...

Part Number
WSWT-ST-W3/16
WSWT-ST-W3/4
WSWT-ST-W3/8
WSWT-STC-W7/8
WSWT-STCB-W1
WSWT-STCB-W1/2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

632,898 VND

1,500 Pieces Per Package

1,500 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric5.51.6Box/package-[Not Provided] Fabric-SPCC16

48,967 VND

1 Piece(s)Available 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric223.2Low Quantity (can be purchased from one)-[Not Provided] Fabric3/4SPCC45

39,250 VND

1 Piece(s)Available 6 Day(s) or more 10[Steel] Steel[Not Provided] Fabric8.51.6Low Quantity (can be purchased from one)-[Not Provided] Fabric3/8SPCC26

52,467 VND

1 Piece(s)Available 6 Day(s) or more -[Steel] SteelChromate Plating243.2Low Quantity (can be purchased from one)-[Chromate Plating] Chromate Plating7/8SPCC50

1,049,832 VND

60 Pieces Per Package

60 Pieces Per Package

1 Pack(s) 14 Day(s) or more -[Steel] SteelChromate Plating283.2Box/package-[Chromate Plating] Black Chromate1SPCC58

1,779,856 VND

300 Pieces Per Package

300 Pieces Per Package

1 Pack(s) 6 Day(s) or more -[Steel] SteelChromate Plating14.52.3Box/package-[Chromate Plating] Black Chromate1/2SPCC32