(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Parkerizing, Painting, Coating
Nominal | I.D. (d) | Outer Diameter (D) | Thickness (t) | |||
---|---|---|---|---|---|---|
Reference dimensions | Tolerance | Reference dimensions | Tolerance | Reference dimensions | Tolerance (±) | |
3/16 | 5.5 | +0.25 0 | 16 | 0 -0.4 | 1.6 | 0.4 |
1/4 | 7.2 | +0.6 0 | 19 | 0 -0.7 | 0.2 | |
5/16 | 8.5 | +0.6 0 | 22 | 0 -0.8 | ||
3/8 | 10.5 | +0.5 0 | 26 | 0 -0.5 | ||
1/2 | 14.5 | +0.7 0 | 32 | 0 -1 | 2.3 | 0.25 |
5/8 | 18 | +0.5 0 | 38 | 0 -0.5 | 0.3 | |
3/4 | 22 | +0.8 0 | 45 | 0 -1 | 3.2 | |
7/8 | 24 | +0.8 0 | 50 | 0 -1 | 0.4 | |
1" | 28 | +0.5 0 | 58 | 0 -0.6 | 0.3 |
Nominal | I.D. (d) | Outer Diameter (D) | Thickness (t) | |||
---|---|---|---|---|---|---|
Reference dimensions | Tolerance | Reference dimensions | Tolerance | Reference dimensions | Tolerance (±) | |
1/4 | 7.2 | +0.6 0 | 19 | 0 -0.7 | 1.5 | 0.2 |
5/16 | 8.5 | +0.6 0 | 22 | 0 -0.8 | ||
3/8 | 10.5 | +0.5 0 | 26 | 0 -0.5 | ||
1/2 | 14.5 | +0.7 0 | 32 | 0 -1 | 2.0 | 0.25 |
5/8 | 18 | +0.5 0 | 38 | 0 -0.5 | 0.3 | |
3/4 | 22 | +0.8 0 | 45 | 0 -1.0 | 3.0 | 0.3 |
7/8 | 24 | +0.8 0 | 50 | 0 -1.0 | 3.0 | 0.4 |
1" | 28 | +0.5 0 | 58 | 0 -0.6 | 0.3 |
Part Number |
---|
WSWT-STC-W1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57,448 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | Chromate Plating | 28 | 3.2 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | 1 | SPCC | 58 |
Loading...Tải…
Type | Flat Washer | Type (Application) | Flat Washer |
---|
Please check the type/dimensions/specifications of the part WSWT-STC-W1 in the Whitworth Round Washer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSWT-STC-W1 trong chuỗi Whitworth Round Washer.
Part Number |
---|
WSWT-ST-W3/16 |
WSWT-ST-W3/4 |
WSWT-ST-W3/8 |
WSWT-STC-W1/2 |
WSWT-STC-W1/4 |
WSWT-STC-W3/16 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
632,898 VND | 1,500 Pieces Per Package 1,500 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 5.5 | 1.6 | Box/package | - | [Not Provided] Fabric | - | SPCC | 16 | ||
48,967 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 22 | 3.2 | Low Quantity (can be purchased from one) | - | [Not Provided] Fabric | 3/4 | SPCC | 45 | ||
39,250 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | [Steel] Steel | [Not Provided] Fabric | 8.5 | 1.6 | Low Quantity (can be purchased from one) | - | [Not Provided] Fabric | 3/8 | SPCC | 26 | ||
41,526 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | Chromate Plating | 14.5 | 2.3 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | 1/2 | SPCC | 32 | ||
38,560 VND | 1 Piece(s) | Available | 6 Day(s) or more | - | [Steel] Steel | Chromate Plating | 7.2 | 1.6 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | 1/4 | SPCC | 19 | ||
680,891 VND | 1,500 Pieces Per Package 1,500 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | - | [Steel] Steel | Chromate Plating | 5.5 | 1.6 | Box/package | - | [Chromate Plating] Chromate Plating | - | SPCC | 16 |